Plain bearing bushes / ceramic / 8227-K

Plain bearing bushes / ceramic / 8227-K
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Type: 8227-K

[Features]
・High-Performance Ceramic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8227-K-73243
8227-K-73244
8227-K-73245
8227-K-73246
8227-K-73247
8227-K-73248
8227-K-73249
8227-K-73250
8227-K-73251
8227-K-73252
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)
O.D. D
(mm)
Overall Length L
(mm)

120.15 €

12 Available 5 Days 102.559

127.94 €

89.56 €

4 Available Same day

Stock

103612

127.94 €

89.56 €

4 Available Same day

Stock

103.3612

118.67 €

12 Available 20 Days 104712

128.55 €

12 Available 5 Days 104.2812

128.55 €

12 Available 5 Days 105812

127.94 €

12 Available 5 Days 1061016

127.94 €

12 Available 20 Days 106.81216

138.60 €

12 Available 5 Days 1081216

152.58 €

12 Available 20 Days 108.51520

Loading...

  1. 1

Tech Support