Locating pins / round / chamfered flat head / ceramic / press-fit spigot / 8228-K

Locating pins / round / chamfered flat head / ceramic / press-fit spigot / 8228-K
  • Promotional pricing
  • Volume Discount
[Specifications]
・Material: Ceramic
・Basic Shape: Large Head
・Inlet Side Tip Shape2: Round
・Inlet Side Tip Type: Tapered
・Mounting Side Shape: Straight (Press-Fit)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Locating Bolts, Shape A

Product Information

Drawing

Specification

Ih 1h 2Ø d2Ø d1LPUItem No.
   mmmmmm  
6744613258228-K-72880
61244618258228-K-72881
91066819258228-K-72882
91666825258228-K-72883
910661019258228-K-72884
918661027258228-K-72885
910661219258228-K-72886
918661227258228-K-72887
1213881625258228-K-72888
1222881634258228-K-72889

Application Example

Locating Bolts, Shape B

Product Information

Drawing

Specification

Ih 1h 2Ø d2Ø d1LPUItem No.
   mmmmmm  
6734313258228-K-72890
61234318258228-K-72891
91046419258228-K-72892
91646425258228-K-72893
91058619258228-K-72894
91858627258228-K-72895

Application Example

Part Number
8228-K-72880
8228-K-72881
8228-K-72882
8228-K-72883
8228-K-72884
8228-K-72885
8228-K-72886
8228-K-72887
8228-K-72888
8228-K-72889
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS[D] Diameter (Mounting Side)
(mm)
[P] Diameter (Head)
(mm)

80.17 €

4 Available 6 Days 1046

90.83 €

4 Available 6 Days 1046

110.91 €

75.42 €

4 Available Same day

Stock

1068

105.15 €

16 Available 5 Days 1068

94.02 €

4 Available 6 Days 10610

115.62 €

4 Available 6 Days 10610

89.44 €

16 Available 5 Days 10612

121.71 €

4 Available 6 Days 10612

130.98 €

4 Available 6 Days 10816

146.35 €

16 Available 5 Days 10816

Loading...

  1. 1

Basic information

Type (Basic Shape) Large Head Shape (Head, Outline View) Round Shape (Head, Tip View) Tapered
Shape (Head, Mounting Method) N/A Type (Mounting Side) Straight (Press-Fit) Material Ceramic

Tech Support