Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (Ø) | Hub Dia. D1 (Ø) | Outer Dia. A (Ø) | |
---|---|---|---|---|---|---|---|---|---|
10.46 € | 1 | 11 Days | 10 | 18 | 47 | 47 | |||
10.46 € 7.32 € | 1 |
Same day
Stock | 10 | 19 | 47 | 47 | |||
9.90 € | 1 |
Same day
Stock | 10 | 20 | 47 | 47 | |||
9.90 € | 1 | 11 Days | 10 | 22 | 47 | 47 | |||
10.92 € | 1 |
Same day
Stock | 10 | 24 | 50 | 47 | |||
10.19 € | 1 | 12 Days | 10 | 25 | 50 | 47 | |||
11.46 € | 1 | 11 Days | 10 | 28 | 55 | 47 | |||
10.71 € | 1 | 11 Days | 10 | 30 | 55 | 47 | |||
13.33 € 9.33 € | 1 |
Same day
Stock | 10 | 32 | 60 | 47 | |||
12.69 € | 1 | 11 Days | 10 | 35 | 60 | 47 | |||
14.31 € 10.02 € | 1 |
Same day
Stock | 10 | 38 | 65 | 47 | |||
13.48 € 9.44 € | 1 |
Same day
Stock | 10 | 40 | 65 | 47 | |||
18.60 € | 1 | 12 Days | 10 | 42 | 75 | 47 | |||
16.31 € | 1 | 12 Days | 10 | 45 | 75 | 47 | |||
22.40 € 15.68 € | 1 |
Same day
Stock | 10 | 48 | 80 | 47 | |||
16.92 € | 1 | 12 Days | 10 | 50 | 80 | 47 | |||
20.17 € 14.12 € | 1 |
Same day
Stock | 10 | 55 | 85 | 47 | |||
21.29 € | 1 | 12 Days | 10 | 60 | 90 | 47 | |||
24.23 € | 1 | 12 Days | 10 | 65 | 95 | 47 | |||
34.44 € 24.11 € | 1 |
Same day
Stock | 10 | 70 | 110 | - | |||
34.98 € 24.49 € | 1 |
Same day
Stock | 10 | 75 | 115 | - | |||
41.33 € 28.93 € | 1 |
Same day
Stock | 10 | 80 | 120 | - | |||
46.63 € 32.64 € | 1 |
Same day
Stock | 10 | 85 | 125 | - | |||
47.40 € | 1 | 12 Days | 10 | 90 | 130 | - | |||
49.37 € 34.56 € | 1 |
Same day
Stock | 10 | 95 | 135 | - | |||
63.60 € 44.52 € | 1 |
Same day
Stock | 10 | 100 | 145 | - | |||
69.40 € | 1 | 11 Days | 10 | 110 | 155 | - | |||
77.02 € 53.91 € | 1 |
Same day
Stock | 10 | 120 | 165 | - | |||
111.29 € 77.90 € | 1 |
Same day
Stock | 10 | 130 | 180 | - | |||
126.67 € 88.67 € | 1 |
Same day
Stock | 10 | 140 | 190 | - | |||
140.17 € 98.12 € | 1 |
Same day
Stock | 10 | 150 | 200 | - | |||
157.62 € 110.33 € | 1 |
Same day
Stock | 10 | 160 | 210 | - | |||
201.56 € 141.09 € | 1 |
Same day
Stock | 10 | 170 | 225 | - | |||
219.62 € 153.73 € | 1 |
Same day
Stock | 10 | 180 | 235 | - |
Loading...
Type | Straight | Body Material | Steel | Tightening Structure | Single Cone Type |
---|---|---|---|---|---|
Tightening Method | Mechanical Type (Wedge Type) | Number of Tightening Bolts | Multiple Pieces |
Configure
Stock
Basic Attributes
Shaft Bore Dia. d(Ø)
Hub Dia. D1(Ø)
Outer Dia. A(Ø)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes