Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft Bore Dia. d (mm) | Hub Dia. D1 (mm) | |
---|---|---|---|---|---|---|---|---|
11.77 € 6.47 € | 1 |
Same day
Stock | 10 | 19 | 47 | |||
11.77 € | 1 |
Same day
Stock | 10 | 20 | 47 | |||
11.77 € | 4 | 11 Days | 10 | 22 | 47 | |||
12.94 € 7.12 € | 1 |
Same day
Stock | 10 | 24 | 50 | |||
12.94 € | 6 | 11 Days | 10 | 25 | 50 | |||
13.92 € | 4 | 11 Days | 10 | 28 | 55 | |||
14.23 € | 4 | 11 Days | 10 | 30 | 55 | |||
16.12 € | 4 | 11 Days | 10 | 32 | 60 | |||
15.87 € | 4 | 11 Days | 10 | 35 | 60 | |||
17.40 € | 4 | 11 Days | 10 | 38 | 65 | |||
17.21 € | 4 | 11 Days | 10 | 40 | 65 | |||
21.83 € | 4 | 11 Days | 10 | 42 | 75 | |||
21.56 € | 4 | 11 Days | 10 | 45 | 75 | |||
23.10 € | 4 | 11 Days | 10 | 48 | 80 | |||
23.29 € | 4 | 11 Days | 10 | 50 | 80 | |||
25.56 € 10.22 € | 1 |
Same day
Stock | 10 | 55 | 85 | |||
27.02 € 14.86 € | 1 |
Same day
Stock | 10 | 60 | 90 | |||
30.21 € 16.62 € | 1 |
Same day
Stock | 10 | 65 | 95 | |||
40.31 € 22.17 € | 1 |
Same day
Stock | 10 | 70 | 110 | |||
42.62 € | 4 | 11 Days | 10 | 75 | 115 | |||
45.02 € | 1 |
Same day
Stock | 10 | 80 | 120 | |||
47.90 € | 4 | 11 Days | 10 | 85 | 125 | |||
48.54 € 26.70 € | 1 |
Same day
Stock | 10 | 90 | 130 | |||
52.62 € | 4 | 11 Days | 10 | 95 | 135 | |||
66.06 € | 4 | 11 Days | 10 | 100 | 145 | |||
71.12 € 39.12 € | 1 |
Same day
Stock | 10 | 110 | 155 | |||
81.85 € | 4 | 11 Days | 10 | 120 | 165 | |||
103.75 € | 4 | 11 Days | 10 | 130 | 180 | |||
108.54 € | 4 | 11 Days | 10 | 140 | 190 | |||
119.96 € 65.98 € | 1 |
Same day
Stock | 10 | 150 | 200 | |||
133.60 € 73.48 € | 1 |
Same day
Stock | 10 | 160 | 210 | |||
161.38 € | 4 | 11 Days | 10 | 170 | 225 | |||
179.23 € 98.58 € | 1 |
Same day
Stock | 10 | 180 | 235 | |||
242.44 € | 4 | 11 Days | 10 | 190 | 250 | |||
248.17 € 91.82 € | 1 |
Same day
Stock | 10 | 200 | 260 | |||
428.04 € | 4 | 11 Days | 10 | 220 | 285 |
Loading...
Type | Straight | Body Material | Steel | Tightening Structure | Double Cone Type |
---|---|---|---|---|---|
Tightening Method | Mechanical Type (Wedge Type) | Number of Tightening Bolts | Multiple Pieces |
Configure
Stock
Basic Attributes
Shaft Bore Dia. d(mm)
Hub Dia. D1(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes