ART 88023 Retractable tube pins

ART 88023 Retractable tube pins
  • Volume Discount
Linch pins; Split pins

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
880230100060040
880230100060045
880230100080040
880230100080050
880230100100050
880230100100060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable Shaft Dia.
(mm)

2.66 €

50 Available 3 Days 106

2.70 €

50 Available 3 Days 106

2.78 €

50 Available 3 Days 108

2.82 €

50 Available 3 Days 108

2.92 €

50 Available 3 Days 1010

3.04 €

25 Available 3 Days 1010

Loading...

  1. 1

Basic information

Material Steel Surface Treatment zinc plated

Tech Support