Configure
  • Screw Nominal (M)
  • Material Type
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

ART 88089 Round nuts

Part number:

Still undefined. 18 possible part numbers found.
Quantity:

Part number list

Number of items

Screw Nominal (M)

Material

Material Type

RoHS?Minimum order quantity
12
Steel
-
10
25 pieces
14
Steel
-
10
25 pieces
16
Steel
-
10
25 pieces
18
Steel
-
10
10 pieces
20
Steel
-
10
10 pieces
22
Steel
-
10
10 pieces
24
Steel
-
10
10 pieces
26
Steel
-
10
5 pieces
28
Steel
-
10
5 pieces
30
Steel
-
10
5 pieces
32
Steel
-
10
1 pieces
36
Steel
-
10
5 pieces
40
Steel
-
10
1 pieces
44
Steel
-
10
1 pieces
16
Stainless Steel
A 4
10
1 pieces
20
Stainless Steel
A 4
10
1 pieces
24
Stainless Steel
A 4
10
1 pieces
30
Stainless Steel
A 4
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
7.76 €
( 9.23 € )
3 working days
11.40 €
( 13.57 € )
3 working days
12.56 €
( 14.95 € )
3 working days
25.76 €
( 30.65 € )
3 working days
14.58 €
( 17.35 € )
3 working days
21.08 €
( 25.09 € )
3 working days
21.08 €
( 25.09 € )
3 working days
21.62 €
( 25.73 € )
3 working days
27.68 €
( 32.94 € )
3 working days
29.82 €
( 35.49 € )
3 working days
46.32 €
( 55.12 € )
3 working days
58.56 €
( 69.69 € )
3 working days
62.84 €
( 74.78 € )
3 working days
91.56 €
( 108.96 € )
3 working days
95.94 €
( 114.17 € )
3 working days
101.86 €
( 121.21 € )
3 working days
73.26 €
( 87.18 € )
3 working days
267.80 €
( 318.68 € )
3 working days

More Information

Basic information

High nuts; Nuts; Nuts with truncated thread; Round nuts