Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | |
---|---|---|---|---|---|---|---|
0.84 € | 100 | Available | 3 Days | 10 | 3 | 6 | |
0.87 € | 100 | Available | 3 Days | 10 | 3 | 8 | |
1.23 € | 100 | Available | 3 Days | 10 | 3 | 10 | |
1.23 € | 100 | Available | 3 Days | 10 | 3 | 12 | |
1.26 € | 100 | Available | 3 Days | 10 | 3 | 16 | |
1.23 € | 100 | Available | 3 Days | 10 | 3 | 20 | |
0.90 € | 100 | Available | 3 Days | 10 | 4 | 6 | |
1.26 € | 100 | Available | 3 Days | 10 | 4 | 10 | |
1.29 € | 100 | Available | 3 Days | 10 | 4 | 12 | |
1.32 € | 100 | Available | 3 Days | 10 | 4 | 16 | |
1.35 € | 100 | Available | 3 Days | 10 | 4 | 20 | |
1.38 € | 100 | Available | 3 Days | 10 | 4 | 25 | |
1.38 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | |
1.38 € | 100 | Available | 3 Days | 10 | 5 | 16 | |
1.41 € | 100 | Available | 3 Days | 10 | 5 | 20 | |
1.44 € | 1 | Available |
Same day
Stock | 10 | 5 | 25 | |
1.50 € | 100 | Available | 3 Days | 10 | 5 | 30 | |
1.68 € | 100 | Available | 3 Days | 10 | 6 | 12 | |
1.35 € | 100 | Available | 3 Days | 10 | 6 | 16 | |
1.71 € | 100 | Available | 3 Days | 10 | 6 | 20 | |
1.86 € | 100 | Available | 3 Days | 10 | 6 | 25 | |
2.01 € | 100 | Available | 3 Days | 10 | 6 | 30 | |
2.19 € | 100 | Available | 3 Days | 10 | 6 | 40 |
Loading...
Detailed Shape | Pan Head | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Mounting Hole Shape | Tri-Wing | Basic Shape | Standard (Round) | Material (Details) | A2 / 1.4301/03 |