Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | |
---|---|---|---|---|---|---|---|
0.18 € | 100 | Available | 3 Days | 10 | 3 | 6 | |
0.18 € | 100 | Available | 3 Days | 10 | 3 | 8 | |
0.18 € | 100 | Available | 3 Days | 10 | 3 | 10 | |
0.18 € | 100 | Available | 3 Days | 10 | 3 | 12 | |
0.21 € | 100 | Available | 3 Days | 10 | 3 | 16 | |
0.21 € | 100 | Available | 3 Days | 10 | 3 | 20 | |
0.30 € | 100 | Available | 3 Days | 10 | 3.5 | 6 | |
0.30 € | 100 | Available | 3 Days | 10 | 3.5 | 12 | |
0.18 € | 100 | Available | 3 Days | 10 | 4 | 6 | |
0.18 € | 1 | Available |
Same day
Stock | 10 | 4 | 8 | |
0.21 € | 100 | Available | 3 Days | 10 | 4 | 10 | |
0.21 € | 100 | Available | 3 Days | 10 | 4 | 12 | |
0.21 € | 100 | Available | 3 Days | 10 | 4 | 16 | |
0.21 € | 100 | Available | 3 Days | 10 | 4 | 20 | |
0.24 € | 100 | Available | 3 Days | 10 | 4 | 25 | |
0.27 € | 100 | Available | 3 Days | 10 | 4 | 30 | |
0.27 € | 100 | Available | 3 Days | 10 | 4 | 40 | |
0.33 € | 100 | Available | 3 Days | 10 | 4 | 50 | |
0.24 € | 100 | Available | 3 Days | 10 | 5 | 8 | |
0.24 € | 100 | Available | 3 Days | 10 | 5 | 10 | |
0.27 € | 100 | Available | 3 Days | 10 | 5 | 12 | |
0.27 € | 100 | Available | 3 Days | 10 | 5 | 16 | |
0.30 € | 100 | Available | 3 Days | 10 | 5 | 20 | |
0.33 € | 100 | Available | 3 Days | 10 | 5 | 25 | |
0.33 € | 100 | Available | 3 Days | 10 | 5 | 30 | |
0.66 € | 100 | Available | 3 Days | 10 | 5 | 35 | |
0.39 € | 100 | Available | 3 Days | 10 | 5 | 40 | |
0.51 € | 100 | Available | 3 Days | 10 | 5 | 50 | |
0.60 € | 100 | Available | 3 Days | 10 | 5 | 60 | |
0.66 € | 100 | Available | 3 Days | 10 | 5 | 70 | |
0.99 € | 100 | Available | 3 Days | 10 | 5 | 80 | |
0.27 € | 100 | Available | 3 Days | 10 | 6 | 10 | |
0.27 € | 100 | Available | 3 Days | 10 | 6 | 12 | |
0.36 € | 100 | Available | 3 Days | 10 | 6 | 16 | |
0.42 € | 1 | Available |
Same day
Stock | 10 | 6 | 20 | |
0.39 € | 100 | Available | 3 Days | 10 | 6 | 25 | |
0.42 € | 100 | Available | 3 Days | 10 | 6 | 30 | |
0.48 € | 100 | Available | 3 Days | 10 | 6 | 35 | |
0.54 € | 100 | Available | 3 Days | 10 | 6 | 40 | |
0.66 € | 100 | Available | 3 Days | 10 | 6 | 45 | |
0.78 € | 100 | Available | 3 Days | 10 | 6 | 50 | |
0.72 € | 100 | Available | 3 Days | 10 | 6 | 60 | |
0.72 € | 100 | Available | 3 Days | 10 | 8 | 16 | |
0.78 € | 100 | Available | 3 Days | 10 | 8 | 20 | |
0.84 € | 100 | Available | 3 Days | 10 | 8 | 25 | |
1.29 € | 100 | Available | 3 Days | 10 | 8 | 30 | |
1.41 € | 100 | Available | 3 Days | 10 | 8 | 40 | |
1.65 € | 100 | Available | 3 Days | 10 | 8 | 50 | |
2.04 € | 100 | Available | 3 Days | 10 | 8 | 60 | |
2.82 € | 100 | Available | 3 Days | 10 | 8 | 80 | |
2.06 € | 100 | Available | 3 Days | 10 | 10 | 60 | |
3.30 € | 100 | Available | 3 Days | 10 | 10 | 80 |
Loading...
Detailed Shape | Low Head | Material | Stainless Steel | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Mounting Hole Shape | Two Holes | Basic Shape | Standard (Round) | Material (Details) | A2 / 1.4301/03 |