ART 88130 Lock rings VSK-D

ART 88130 Lock rings VSK-D
  • Volume Discount
Self locking elements; Single coil spring lock washers

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881309600040000
881309600050000
881309600060000
881309600080000
881309600100000
881309600120000
881309600140000
881309600160000
881309600180000
881309600200000
881309600240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

0.12 €

1000 Available 3 Days 104

0.12 €

5000 Available 3 Days 105

0.15 €

2000 Available 3 Days 106

0.24 €

1000 Available 3 Days 108

0.33 €

500 Available 3 Days 1010

0.45 €

500 Available 3 Days 1012

1.02 €

250 Available 3 Days 1014

1.02 €

200 Available 3 Days 1016

2.73 €

150 Available 3 Days 1018

1.95 €

100 Available 3 Days 1020

2.02 €

50 Available 3 Days 1024

Loading...

  1. 1

Basic information

Type Spring Washers Material Stainless Steel Surface Treatment (Detailed) Not Provided

Tech Support