ART 88136 Screw eyes type 48

ART 88136 Screw eyes type 48
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Material: Stainless Steel A2, Steel
・Surface treatment: Zinc plated
・Shape: metric thread
・ART 88136
・Nominal Ø(mm): M3-M12

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881360100030010
881360100030015
881360100040010
881360100040015
881360100040020
881360100040025
881360100040030
881360100040040
881360100050015
881360100050020
881360100050025
881360100050030
881360100050040
881360100050050
881360100050060
881360100060010
881360100060015
881360100060020
881360100060025
881360100060030
881360100060040
881360100060050
881360100060060
881360100060070
881360100060080
881360100080020
881360100080025
881360100080030
881360100080040
881360100080050
881360100080060
881360100080080
881360100080100
881360100100030
881360100100040
881360100100050
881360100100060
881360100100080
881360100100100
881360100120100
881369200040010
881369200040015
881369200040020
881369200040030
881369200050015
881369200050020
881369200050030
881369200050040
881369200060015
881369200060020
881369200060025
881369200060030
881369200060040
881369200060050
881369200060060
881369200080020
881369200080025
881369200080030
881369200080040
881369200080050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Surface treatment Inner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)
Material (details)

0.27 €

1 Available Same day

Stock

10SteelZinc plated3M 310-

0.27 €

100 Available 3 Days 10SteelZinc plated3M 315-

0.27 €

100 Available 3 Days 10SteelZinc plated4M 410-

0.33 €

100 Available 3 Days 10SteelZinc plated4M 415-

0.33 €

100 Available 3 Days 10SteelZinc plated4M 420-

0.36 €

100 Available 3 Days 10SteelZinc plated4M 425-

0.36 €

100 Available 3 Days 10SteelZinc plated4M 430-

0.36 €

100 Available 3 Days 10SteelZinc plated4M 440-

0.45 €

100 Available 3 Days 10SteelZinc plated5M 515-

0.45 €

100 Available 3 Days 10SteelZinc plated5M 520-

0.45 €

100 Available 3 Days 10SteelZinc plated5M 525-

0.51 €

100 Available 3 Days 10SteelZinc plated5M 530-

0.54 €

100 Available 3 Days 10SteelZinc plated5M 540-

0.57 €

100 Available 3 Days 10SteelZinc plated5M 550-

0.57 €

100 Available 3 Days 10SteelZinc plated5M 560-

0.54 €

100 Available 3 Days 10SteelZinc plated6M 610-

0.57 €

100 Available 3 Days 10SteelZinc plated6M 615-

0.57 €

100 Available 3 Days 10SteelZinc plated6M 620-

0.60 €

100 Available 3 Days 10SteelZinc plated6M 625-

0.63 €

100 Available 3 Days 10SteelZinc plated6M 630-

0.66 €

100 Available 3 Days 10SteelZinc plated6M 640-

0.72 €

100 Available 3 Days 10SteelZinc plated6M 650-

0.75 €

100 Available 3 Days 10SteelZinc plated6M 660-

0.84 €

100 Available 3 Days 10SteelZinc plated6M 670-

0.93 €

100 Available 3 Days 10SteelZinc plated6M 680-

1.02 €

50 Available 3 Days 10SteelZinc plated8M 820-

1.08 €

50 Available 3 Days 10SteelZinc plated8M 825-

1.17 €

50 Available 3 Days 10SteelZinc plated8M 830-

1.26 €

50 Available 3 Days 10SteelZinc plated8M 840-

1.32 €

50 Available 3 Days 10SteelZinc plated8M 850-

1.53 €

50 Available 3 Days 10SteelZinc plated8M 860-

1.53 €

50 Available 3 Days 10SteelZinc plated8M 880-

1.65 €

50 Available 3 Days 10SteelZinc plated8M 8100-

1.98 €

50 Available 3 Days 10SteelZinc plated1M 1030-

2.04 €

50 Available 3 Days 10SteelZinc plated1M 1040-

2.28 €

50 Available 3 Days 10SteelZinc plated1M 1050-

2.43 €

50 Available 3 Days 10SteelZinc plated1M 1060-

2.82 €

50 Available 3 Days 10SteelZinc plated1M 1080-

2.14 €

50 Available 3 Days 10SteelZinc plated1M 10100-

3.94 €

25 Available 3 Days 10SteelZinc plated12M 12100-

0.87 €

50 Available 3 Days 10Stainless Steel A2-4M 410Austenite (A2 / 1.4301/03)

0.96 €

50 Available 3 Days 10Stainless Steel A2-4M 415Austenite (A2 / 1.4301/03)

0.93 €

50 Available 3 Days 10Stainless Steel A2-4M 420Austenite (A2 / 1.4301/03)

0.90 €

0.63 €

1 Available Same day

Stock

10Stainless Steel A2-4M 430Austenite (A2 / 1.4301/03)

0.96 €

50 Available 3 Days 10Stainless Steel A2-5M 515Austenite (A2 / 1.4301/03)

0.81 €

50 Available 3 Days 10Stainless Steel A2-5M 520Austenite (A2 / 1.4301/03)

1.02 €

50 Available 3 Days 10Stainless Steel A2-5M 530Austenite (A2 / 1.4301/03)

1.11 €

50 Available 3 Days 10Stainless Steel A2-5M 540Austenite (A2 / 1.4301/03)

1.41 €

50 Available 3 Days 10Stainless Steel A2-6M 615Austenite (A2 / 1.4301/03)

1.08 €

50 Available 3 Days 10Stainless Steel A2-6M 620Austenite (A2 / 1.4301/03)

1.59 €

1.11 €

1 Available Same day

Stock

10Stainless Steel A2-6M 625Austenite (A2 / 1.4301/03)

1.08 €

50 Available 3 Days 10Stainless Steel A2-6M 630Austenite (A2 / 1.4301/03)

1.59 €

50 Available 3 Days 10Stainless Steel A2-6M 640Austenite (A2 / 1.4301/03)

1.29 €

50 Available 3 Days 10Stainless Steel A2-6M 650Austenite (A2 / 1.4301/03)

1.68 €

50 Available 3 Days 10Stainless Steel A2-6M 660Austenite (A2 / 1.4301/03)

2.37 €

50 Available 3 Days 10Stainless Steel A2-8M 820Austenite (A2 / 1.4301/03)

2.94 €

50 Available 3 Days 10Stainless Steel A2-8M 825Austenite (A2 / 1.4301/03)

1.74 €

50 Available 3 Days 10Stainless Steel A2-8M 830Austenite (A2 / 1.4301/03)

2.12 €

50 Available 3 Days 10Stainless Steel A2-8M 840Austenite (A2 / 1.4301/03)

2.88 €

50 Available 3 Days 10Stainless Steel A2-8M 850Austenite (A2 / 1.4301/03)

Loading...

Basic information

Shape metric thread

Tech Support