ART 88138 Straight screw hooks

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
881380100040040
881380100050050
881380100060060
881380100080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInner Ø
(mm)
Nominal Ø
(mm)
Length
(mm)

0.66 €

100 Available 3 Days 104M 440

0.99 €

100 Available 3 Days 105M 550

1.35 €

100 Available 3 Days 106M 660

2.43 €

100 Available 3 Days 108M 860

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape metric thread

Tech Support