Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
0.15 € | 1000 | Available | 3 Days | 10 | 2.2 | 5 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.2 | 6 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.2 | 8 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.2 | 10 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.5 | 5 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.5 | 6 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.5 | 8 | |
0.12 € | 1000 | Available | 3 Days | 10 | 2.5 | 10 | |
0.15 € | 1000 | Available | 3 Days | 10 | 2.5 | 12 | |
0.15 € | 1000 | Available | 3 Days | 10 | 3 | 6 | |
0.15 € | 1000 | Available | 3 Days | 10 | 3 | 8 | |
0.15 € | 1000 | Available | 3 Days | 10 | 3 | 10 | |
0.15 € | 1000 | Available | 3 Days | 10 | 3 | 12 | |
0.15 € | 1000 | Available | 3 Days | 10 | 3 | 14 | |
0.12 € | 1000 | Available | 3 Days | 10 | 3 | 16 | |
0.15 € | 500 | Available | 3 Days | 10 | 3.5 | 8 | |
0.15 € | 500 | Available | 3 Days | 10 | 3.5 | 10 | |
0.15 € | 500 | Available | 3 Days | 10 | 3.5 | 12 | |
0.15 € | 500 | Available | 3 Days | 10 | 3.5 | 16 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 8 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 10 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 12 | |
0.15 € | 500 | Available | 3 Days | 10 | 4 | 14 | |
0.18 € | 500 | Available | 3 Days | 10 | 4 | 16 | |
0.18 € | 500 | Available | 3 Days | 10 | 4 | 20 | |
0.18 € | 500 | Available | 3 Days | 10 | 5 | 10 | |
0.18 € | 500 | Available | 3 Days | 10 | 5 | 12 | |
0.18 € | 500 | Available | 3 Days | 10 | 5 | 14 | |
0.18 € | 500 | Available | 3 Days | 10 | 5 | 16 | |
0.21 € | 500 | Available | 3 Days | 10 | 5 | 20 | |
0.24 € | 250 | Available | 3 Days | 10 | 6 | 16 | |
0.24 € | 250 | Available | 3 Days | 10 | 6 | 20 | |
0.27 € | 250 | Available | 3 Days | 10 | 6 | 25 |
Loading...
Material | Steel | Surface Treatment | Zinc Plating | Mounting Hole Shape | Hexalobular Socket |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material type | hardened |