ART 88200 Screw for thermoplastic (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
882000160022006
882000160022008
882000160025008
882000160025010
882000160030006
882000160030008
882000160030010
882000160030012
882000160035010
882000160035012
882000160035016
882000160040012
882000160040016
882000160040020
882000160050012
882000160050016
882000160050020
882000160060016
882000160060020
882000160060025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.15 €

1000 Available 3 Days 102.26

0.15 €

1000 Available 3 Days 102.28

0.12 €

1000 Available 3 Days 102.58

0.12 €

1000 Available 3 Days 102.510

0.15 €

1000 Available 3 Days 1036

0.12 €

1000 Available 3 Days 1038

0.15 €

1000 Available 3 Days 10310

0.15 €

1000 Available 3 Days 10312

0.15 €

500 Available 3 Days 103.510

0.15 €

500 Available 3 Days 103.512

0.15 €

500 Available 3 Days 103.516

0.15 €

500 Available 3 Days 10412

0.18 €

500 Available 3 Days 10416

0.18 €

500 Available 3 Days 10420

0.18 €

500 Available 3 Days 10512

0.18 €

500 Available 3 Days 10516

0.21 €

500 Available 3 Days 10520

0.24 €

250 Available 3 Days 10616

0.24 €

250 Available 3 Days 10620

0.27 €

250 Available 3 Days 10625

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Mounting Hole Shape Pozidriv Cross Recessed
Basic Shape Standard (Round) Material type hardened

Tech Support