ART 88410 Open end blind rivets

ART 88410 Open end blind rivets
  • Volume Discount
Blind rivets; GESIPA; Mushroom head rivets; Sheet metall rivets; rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884100000032006
884100000032007
884100000032009
884100000032012
884100000040006
884100000040009
884100000040012
884100000040016
884100000048010
884100000048013
884100000048016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.09 €

500 Available 3 Days 103.26

0.12 €

500 Available 3 Days 103.27

0.30 €

500 Available 3 Days 103.29

0.15 €

500 Available 3 Days 103.212

0.18 €

500 Available 3 Days 1046

0.18 €

500 Available 3 Days 1049

0.27 €

500 Available 3 Days 10412

0.24 €

500 Available 3 Days 10416

0.21 €

500 Available 3 Days 104.810

0.42 €

500 Available 3 Days 104.813

0.30 €

500 Available 3 Days 104.816

Loading...

  1. 1

Basic information

Material Aluminium alloy Material mandrel Steel, zinc plated Form 1 Protruding head

Tech Support