ART 88412 Open end blind rivets

ART 88412 Open end blind rivets
  • Volume Discount
Blind rivets; Countersunk heat rivets; GESIPA; Sheet metall rivets; rivets

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884120000030006
884120000030008
884120000030010
884120000030012
884120000030016
884120000040006
884120000040008
884120000040010
884120000040012
884120000040016
884120000040018
884120000040020
884120000050008
884120000050010
884120000050012
884120000050016
884120000050018
884120000050020
884120000050025
884120000050030
884120000050035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Length
(mm)

0.06 €

500 Available 3 Days 1036

0.06 €

500 Available 3 Days 1038

0.09 €

500 Available 3 Days 10310

0.09 €

500 Available 3 Days 10312

0.12 €

500 Available 3 Days 10316

0.09 €

500 Available 3 Days 1046

0.09 €

500 Available 3 Days 1048

0.09 €

500 Available 3 Days 10410

0.12 €

500 Available 3 Days 10412

0.12 €

500 Available 3 Days 10416

0.15 €

500 Available 3 Days 10418

0.15 €

500 Available 3 Days 10420

0.12 €

500 Available 3 Days 1058

0.12 €

500 Available 3 Days 10510

0.15 €

500 Available 3 Days 10512

0.15 €

500 Available 3 Days 10516

0.18 €

500 Available 3 Days 10518

0.21 €

250 Available 3 Days 10520

0.24 €

250 Available 3 Days 10525

0.27 €

100 Available 3 Days 10530

0.33 €

100 Available 3 Days 10535

Loading...

  1. 1

Basic information

Material Aluminium alloy Material mandrel Steel, zinc plated Form 1 Countersunk head 120°

Tech Support