ART 88418 Blind rivet nuts

ART 88418 Blind rivet nuts
  • Volume Discount
[Specifications]
・Thread Nominal (M): 4-8
・Material: Steel, Stainless, Aluminum

[Features]
・Blind rivet nuts, round, open-end, S small = small countersunk head 90°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884180100040030
884180100050030
884180100060035
884180100080035
884187000040030
884187000050030
884187000060035
884187000080035
884189200040030
884189200050030
884189200060035
884189200080035
884189400040030
884189400050030
884189400060035
884189400080035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type Length
(mm)

0.21 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-30

0.27 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-30

0.33 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-35

0.33 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-35

0.24 €

500 Available 3 Days 104[Aluminum] Aluminium alloyN/A-30

0.33 €

500 Available 3 Days 105[Aluminum] Aluminium alloyN/A-30

0.42 €

250 Available 3 Days 106[Aluminum] Aluminium alloyN/A-35

0.99 €

100 Available 3 Days 108[Aluminum] Aluminium alloyN/A-35

1.02 €

500 Available 3 Days 104StainlessN/A1.456730

1.71 €

500 Available 3 Days 105StainlessN/A1.456730

2.49 €

250 Available 3 Days 106StainlessN/A1.456735

2.48 €

100 Available 3 Days 108StainlessN/A1.456735

0.66 €

500 Available 3 Days 104StainlessN/AA 430

0.72 €

500 Available 3 Days 105StainlessN/AA 430

0.90 €

250 Available 3 Days 106StainlessN/AA 435

1.29 €

100 Available 3 Days 108StainlessN/AA 435

Loading...

  1. 1

Tech Support