ART 88484 Hexagon blind rivet nuts

ART 88484 Hexagon blind rivet nuts
  • Volume Discount
Blind rivet nuts; GESIPA; Hexagon blind rievet nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
884840100040020
884840100050030
884840100060030
884840100080030
884849200040020
884849200050030
884849200060030
884849200080030
884849200100035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal (M) Material Surface Treatment (Details) Material type Length
(mm)

0.45 €

500 Available 3 Days 104Steel[Zinc Plating] Zinc Plated-20

0.54 €

500 Available 3 Days 105Steel[Zinc Plating] Zinc Plated-30

0.75 €

250 Available 3 Days 106Steel[Zinc Plating] Zinc Plated-30

0.93 €

100 Available 3 Days 108Steel[Zinc Plating] Zinc Plated-30

0.96 €

500 Available 3 Days 104StainlessN/AA 220

1.05 €

500 Available 3 Days 105StainlessN/AA 230

1.23 €

500 Available 3 Days 106StainlessN/AA 230

1.71 €

250 Available 3 Days 108StainlessN/AA 230

2.22 €

200 Available 3 Days 1010StainlessN/AA 235

Loading...

  1. 1

Tech Support