ART 88913 Hexagon flange bolts with fine thread

ART 88913 Hexagon flange bolts with fine thread
  • Volume Discount
Flange bolts; Lock screws; RIPP screws; Screws with fine thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
889131050141030
889131050141035
889131050141040
889131050141045
889131050141050
889131050141055
889131050141060
889131150141030
889131150141035
889131150141040
889131150141045
889131150141050
889131150141060
889131920141030
889131920141035
889131920141040
889131920141045
889131920141050
889131920141060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSLength L (mm) Surface Treatment

4.46 €

100 Available 3 Days 1030Not Provided

4.58 €

100 Available 3 Days 1035Not Provided

4.82 €

100 Available 3 Days 1040Not Provided

5.02 €

100 Available 3 Days 1045Not Provided

5.20 €

100 Available 3 Days 1050Not Provided

5.56 €

50 Available 3 Days 1055Not Provided

6.16 €

50 Available 3 Days 1060Not Provided

4.90 €

100 Available 3 Days 1030[Zinc Plating] Zinc Plating

5.06 €

100 Available 3 Days 1035[Zinc Plating] Zinc Plating

5.32 €

100 Available 3 Days 1040[Zinc Plating] Zinc Plating

5.56 €

100 Available 3 Days 1045[Zinc Plating] Zinc Plating

5.80 €

100 Available 3 Days 1050[Zinc Plating] Zinc Plating

6.98 €

100 Available 3 Days 1060[Zinc Plating] Zinc Plating

2.34 €

100 Available 3 Days 1030[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

2.38 €

100 Available 3 Days 1035[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

2.10 €

100 Available 3 Days 1040[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

2.22 €

100 Available 3 Days 1045[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

2.62 €

100 Available 3 Days 1050[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

2.46 €

100 Available 3 Days 1060[Zinc Plating] Zinc Flake Coating, Salt Spray Test 480h

Loading...

  1. 1

Basic information

Screw Nominal (M) 14 Material Steel Mounting Hole Shape Not Provided
Basic Shape Hex Thread metric fine pitch thread Form 1 lock ribs under flange
Material specification Firmness 100 Thread 1.5

Tech Support