Configure
  • Thread Nominal (M)
  • Length L (mm)
  • Strength Class (Steel)
  • Strength Class (Stainless Steel)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

ART 88944 Halfenscrew

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Thread Nominal (M)

Length L (mm)

Material

Strength Class (Steel)

Strength Class (Stainless Steel)

RoHS?Minimum order quantity
16
60
Steel
8.8
-
10
25 pieces
16
100
Steel
8.8
-
10
25 pieces
20
65
Steel
8.8
-
10
25 pieces
20
100
Steel
8.8
-
10
25 pieces
16
60
Stainless
-
A4-70
10
25 pieces
16
100
Stainless
-
A4-70
10
25 pieces
20
65
Stainless
-
A4-70
10
25 pieces
20
100
Stainless
-
A4-70
10
25 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
28.40 €
( 33.80 € )
3 working days
29.90 €
( 35.58 € )
3 working days
32.78 €
( 39.01 € )
3 working days
35.08 €
( 41.75 € )
3 working days
79.72 €
( 94.87 € )
3 working days
88.42 €
( 105.22 € )
3 working days
85.52 €
( 101.77 € )
3 working days
97.12 €
( 115.57 € )
3 working days

More Information

Basic information

HALFEN screws