DIN 1444 Clevis pins

DIN 1444 Clevis pins
  • Promotional pricing
  • Volume Discount
[Specifications]
・Shape: Taper
・Material: Steel
・Surface Treatment: Zinc Plating
・Clevis pins with head
・DIN 1444

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
014440140080020
014440140080024
014440140080025
014440140080030
014440140080035
014440140080050
014440140100025
014440140100030
014440140100035
014440140100040
014440140100045
014440140100050
014440140100060
014440140100070
014440140120030
014440140120035
014440140120040
014440140120045
014440140120050
014440140120060
014440140160040
014440140160045
014440140160050
014440140160055
014440140160060
014440140160065
014440140180065
014440140200040
014440140200050
014440140200055
014440140200060
014440140200065
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Dia. Length

8.60 €

100 Available 3 Days 10820

8.72 €

100 Available 3 Days 10824

8.72 €

100 Available 3 Days 10825

8.80 €

100 Available 3 Days 10830

8.86 €

100 Available 3 Days 10835

8.98 €

100 Available 3 Days 10850

12.50 €

10 Available 3 Days 101025

12.58 €

10 Available 3 Days 101030

12.70 €

10 Available 3 Days 101035

12.84 €

10 Available 3 Days 101040

13.02 €

10 Available 3 Days 101045

13.22 €

10 Available 3 Days 101050

13.28 €

10 Available 3 Days 101060

13.42 €

10 Available 3 Days 101070

12.50 €

10 Available 3 Days 101230

12.58 €

10 Available 3 Days 101235

12.70 €

10 Available 3 Days 101240

12.84 €

10 Available 3 Days 101245

13.02 €

10 Available 3 Days 101250

13.28 €

7.04 €

1 Available Same day

Stock

101260

13.68 €

10 Available 3 Days 101640

13.88 €

10 Available 3 Days 101645

14.06 €

10 Available 3 Days 101650

14.34 €

10 Available 3 Days 101655

14.52 €

10 Available 3 Days 101660

14.72 €

10 Available 3 Days 101665

14.92 €

10 Available 3 Days 101865

14.60 €

10 Available 3 Days 102040

14.98 €

10 Available 3 Days 102050

15.38 €

10 Available 3 Days 102055

15.96 €

10 Available 3 Days 102060

16.60 €

10 Available 3 Days 102065

Loading...

  1. 1

Basic information

Shape Taper Material_2 Steel Surface Treatment Tin Cobalt Plating
Feature 1 with pin hole Feature 2 tolerance h11

Tech Support