DIN 15237 Seating screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
152370000060020
152370000080020
152370000080025
152370000080030
152370000080035
152370000080040
152370000080050
152370000100030
152370000100035
152370000100040
152370000100045
152370000100050
152370000120035
152370000120040
152370000120050
152370000120060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

1.29 €

200 Available 3 Days 10620

1.38 €

100 Available 3 Days 10820

1.41 €

100 Available 3 Days 10825

1.53 €

100 Available 3 Days 10830

1.53 €

100 Available 3 Days 10835

1.59 €

100 Available 3 Days 10840

1.65 €

100 Available 3 Days 10850

1.83 €

100 Available 3 Days 101030

1.83 €

100 Available 3 Days 101035

1.83 €

100 Available 3 Days 101040

1.95 €

100 Available 3 Days 101045

1.98 €

100 Available 3 Days 101050

2.34 €

100 Available 3 Days 101235

2.38 €

100 Available 3 Days 101240

2.48 €

100 Available 3 Days 101250

2.66 €

100 Available 3 Days 101260

Loading...

  1. 1

Basic information

Detailed Shape Seating screw Material Steel Surface Treatment Not Provided
Mounting Hole Shape Not Provided Strength Class(Steel) 3.6 Basic Shape Standard (Round)
Technical Standard DIN Feature with hex nut

Tech Support