Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | Packing Unit | Pieces | ||||
outside Ø x inside Ø x thickness | ||||||
8 | x | 3.2 | x | 0.3 | S (Standard pack) | 200 |
8 | x | 3.2 | x | 0.4 | S (Standard pack) | 200 |
8 | x | 3.2 | x | 0.5 | S (Standard pack) | 200 |
8 | x | 4.2 | x | 0.2 | S (Standard pack) | 200 |
8 | x | 4.2 | x | 0.3 | S (Standard pack) | 200 |
8 | x | 4.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 3.2 | x | 0.3 | S (Standard pack) | 200 |
10 | x | 3.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 3.2 | x | 0.5 | S (Standard pack) | 200 |
10 | x | 4.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 4.2 | x | 0.5 | S (Standard pack) | 200 |
10 | x | 4.2 | x | 0.6 | S (Standard pack) | 200 |
10 | x | 5.2 | x | 0.25 | S (Standard pack) | 200 |
10 | x | 5.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 5.2 | x | 0.5 | S (Standard pack) | 200 |
12 | x | 4.2 | x | 0.4 | S (Standard pack) | 200 |
12 | x | 4.2 | x | 0.5 | S (Standard pack) | 200 |
12 | x | 4.2 | x | 0.6 | S (Standard pack) | 200 |
12 | x | 5.2 | x | 0.5 | S (Standard pack) | 200 |
12 | x | 5.2 | x | 0.6 | S (Standard pack) | 200 |
12 | x | 6.2 | x | 0.5 | S (Standard pack) | 200 |
12 | x | 6.2 | x | 0.6 | S (Standard pack) | 200 |
12.5 | x | 6.2 | x | 0.35 | S (Standard pack) | 200 |
12.5 | x | 6.2 | x | 0.5 | S (Standard pack) | 200 |
12.5 | x | 6.2 | x | 0.7 | S (Standard pack) | 200 |
14 | x | 7.2 | x | 0.35 | S (Standard pack) | 200 |
14 | x | 7.2 | x | 0.5 | S (Standard pack) | 200 |
14 | x | 7.2 | x | 0.8 | S (Standard pack) | 200 |
15 | x | 5.2 | x | 0.4 | S (Standard pack) | 200 |
15 | x | 5.2 | x | 0.5 | S (Standard pack) | 200 |
15 | x | 5.2 | x | 0.6 | S (Standard pack) | 200 |
15 | x | 5.2 | x | 0.7 | S (Standard pack) | 200 |
15 | x | 6.2 | x | 0.5 | S (Standard pack) | 200 |
15 | x | 6.2 | x | 0.6 | S (Standard pack) | 200 |
15 | x | 6.2 | x | 0.7 | S (Standard pack) | 200 |
15 | x | 8.2 | x | 0.7 | S (Standard pack) | 200 |
15 | x | 8.2 | x | 0.8 | S (Standard pack) | 200 |
16 | x | 8.2 | x | 0.4 | S (Standard pack) | 200 |
16 | x | 8.2 | x | 0.6 | S (Standard pack) | 200 |
16 | x | 8.2 | x | 0.9 | S (Standard pack) | 200 |
18 | x | 6.2 | x | 0.4 | S (Standard pack) | 200 |
18 | x | 6.2 | x | 0.5 | S (Standard pack) | 200 |
18 | x | 6.2 | x | 0.6 | S (Standard pack) | 200 |
18 | x | 6.2 | x | 0.7 | S (Standard pack) | 200 |
18 | x | 6.2 | x | 0.8 | S (Standard pack) | 200 |
18 | x | 8.2 | x | 0.7 | S (Standard pack) | 200 |
18 | x | 8.2 | x | 0.8 | S (Standard pack) | 200 |
18 | x | 8.2 | x | 1.0 | S (Standard pack) | 200 |
18 | x | 9.2 | x | 0.45 | S (Standard pack) | 200 |
18 | x | 9.2 | x | 0.7 | S (Standard pack) | 200 |
18 | x | 9.2 | x | 1.0 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.5 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.6 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.7 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.8 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.9 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 1.0 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.4 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.5 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.8 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.9 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 1.0 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 1.1 | S (Standard pack) | 200 |
22.5 | x | 11.2 | x | 0.6 | S (Standard pack) | 200 |
22.5 | x | 11.2 | x | 0.8 | S (Standard pack) | 200 |
22.5 | x | 11.2 | x | 1.25 | S (Standard pack) | 200 |
23 | x | 8.2 | x | 0.7 | S (Standard pack) | 200 |
23 | x | 8.2 | x | 0.8 | S (Standard pack) | 200 |
23 | x | 8.2 | x | 0.9 | S (Standard pack) | 200 |
23 | x | 10.2 | x | 0.9 | S (Standard pack) | 200 |
23 | x | 10.2 | x | 1.0 | S (Standard pack) | 200 |
23 | x | 12.2 | x | 1.0 | S (Standard pack) | 200 |
23 | x | 12.2 | x | 1.25 | S (Standard pack) | 200 |
23 | x | 12.2 | x | 1.5 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 0.7 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 0.9 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 1.25 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 1.5 | S (Standard pack) | 200 |
28 | x | 10.2 | x | 0.8 | S (Standard pack) | 200 |
28 | x | 10.2 | x | 1.0 | S (Standard pack) | 200 |
28 | x | 10.2 | x | 1.25 | S (Standard pack) | 200 |
28 | x | 10.2 | x | 1.5 | S (Standard pack) | 200 |
28 | x | 12.2 | x | 1.0 | S (Standard pack) | 200 |
28 | x | 12.2 | x | 1.25 | S (Standard pack) | 200 |
28 | x | 12.2 | x | 1.5 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 0.8 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 1.0 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 1.25 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 1.5 | S (Standard pack) | 200 |
31.5 | x | 16.3 | x | 0.8 | S (Standard pack) | 100 |
31.5 | x | 16.3 | x | 1.25 | S (Standard pack) | 100 |
31.5 | x | 16.3 | x | 1.5 | S (Standard pack) | 100 |
31.5 | x | 16.3 | x | 1.75 | S (Standard pack) | 100 |
31.5 | x | 16.3 | x | 2.0 | S (Standard pack) | 100 |
31.7 | x | 20.4 | x | 0.4 | S (Standard pack) | 100 |
34 | x | 12.3 | x | 1.0 | S (Standard pack) | 100 |
34 | x | 12.3 | x | 1.25 | S (Standard pack) | 100 |
34 | x | 12.3 | x | 1.5 | S (Standard pack) | 100 |
34 | x | 14.3 | x | 1.25 | S (Standard pack) | 100 |
34 | x | 14.3 | x | 1.5 | S (Standard pack) | 100 |
34 | x | 16.3 | x | 1.5 | S (Standard pack) | 100 |
34 | x | 16.3 | x | 2.0 | S (Standard pack) | 100 |
35.5 | x | 18.3 | x | 0.9 | S (Standard pack) | 100 |
35.5 | x | 18.3 | x | 1.25 | S (Standard pack) | 100 |
35.5 | x | 18.3 | x | 2.0 | S (Standard pack) | 100 |
40 | x | 14.3 | x | 1.25 | S (Standard pack) | 100 |
40 | x | 14.3 | x | 1.5 | S (Standard pack) | 100 |
40 | x | 14.3 | x | 1.75 | S (Standard pack) | 100 |
40 | x | 14.3 | x | 2.0 | S (Standard pack) | 100 |
40 | x | 16.3 | x | 1.5 | S (Standard pack) | 100 |
40 | x | 16.3 | x | 1.75 | S (Standard pack) | 100 |
40 | x | 16.3 | x | 2.0 | S (Standard pack) | 100 |
40 | x | 18.3 | x | 2.0 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 1.0 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 1.5 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 2.0 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 2.25 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 2.5 | S (Standard pack) | 100 |
45 | x | 22.4 | x | 1.25 | S (Standard pack) | 200 |
45 | x | 22.4 | x | 1.75 | S (Standard pack) | 200 |
45 | x | 22.4 | x | 2.5 | S (Standard pack) | 200 |
46.5 | x | 30.5 | x | 0.6 | S (Standard pack) | 100 |
48 | x | 16.3 | x | 1.5 | S (Standard pack) | 100 |
50 | x | 18.4 | x | 1.25 | S (Standard pack) | 100 |
50 | x | 18.4 | x | 1.5 | S (Standard pack) | 100 |
50 | x | 18.4 | x | 2.0 | S (Standard pack) | 100 |
50 | x | 18.4 | x | 2.5 | S (Standard pack) | 100 |
50 | x | 18.4 | x | 3.0 | S (Standard pack) | 100 |
50 | x | 20.4 | x | 2.0 | S (Standard pack) | 100 |
50 | x | 20.4 | x | 2.5 | S (Standard pack) | 100 |
50 | x | 22.4 | x | 2.0 | S (Standard pack) | 100 |
50 | x | 22.4 | x | 2.5 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 1.25 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 1.5 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 2.0 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 2.25 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 2.5 | S (Standard pack) | 100 |
50 | x | 25.4 | x | 3.0 | S (Standard pack) | 100 |
56 | x | 28.5 | x | 1.5 | S (Standard pack) | 100 |
56 | x | 28.5 | x | 2.0 | S (Standard pack) | 100 |
56 | x | 28.5 | x | 2.5 | S (Standard pack) | 100 |
56 | x | 28.5 | x | 3.0 | S (Standard pack) | 100 |
60 | x | 20.5 | x | 2.0 | S (Standard pack) | 100 |
60 | x | 20.5 | x | 2.5 | S (Standard pack) | 100 |
60 | x | 20.5 | x | 3.0 | S (Standard pack) | 100 |
60 | x | 25.5 | x | 2.5 | S (Standard pack) | 100 |
60 | x | 25.5 | x | 3.0 | S (Standard pack) | 100 |
60 | x | 30.5 | x | 2.5 | S (Standard pack) | 100 |
60 | x | 30.5 | x | 2.75 | S (Standard pack) | 100 |
60 | x | 30.5 | x | 3.0 | S (Standard pack) | 100 |
60 | x | 30.5 | x | 3.5 | S (Standard pack) | 100 |
63 | x | 31.0 | x | 1.8 | S (Standard pack) | 100 |
63 | x | 31.0 | x | 2.5 | S (Standard pack) | 100 |
63 | x | 31.0 | x | 3.0 | S (Standard pack) | 100 |
63 | x | 31.0 | x | 3.5 | S (Standard pack) | 100 |
70 | x | 24.5 | x | 3.0 | S (Standard pack) | 100 |
70 | x | 24.5 | x | 3.5 | S (Standard pack) | 100 |
70 | x | 25.5 | x | 2.0 | S (Standard pack) | 100 |
70 | x | 30.5 | x | 2.5 | S (Standard pack) | 100 |
70 | x | 30.5 | x | 3.0 | S (Standard pack) | 100 |
70 | x | 35.5 | x | 3.0 | S (Standard pack) | 100 |
70 | x | 35.5 | x | 3.5 | S (Standard pack) | 100 |
70 | x | 35.5 | x | 4.0 | S (Standard pack) | 100 |
70 | x | 40.5 | x | 4.0 | S (Standard pack) | 100 |
70 | x | 40.5 | x | 5.0 | S (Standard pack) | 100 |
71 | x | 36.0 | x | 2.0 | S (Standard pack) | 100 |
71 | x | 36.0 | x | 2.5 | S (Standard pack) | 100 |
71 | x | 36.0 | x | 4.0 | S (Standard pack) | 100 |
80 | x | 30.5 | x | 2.5 | S (Standard pack) | 100 |
80 | x | 31.0 | x | 3.0 | S (Standard pack) | 100 |
80 | x | 31.0 | x | 4.0 | S (Standard pack) | 100 |
80 | x | 36.0 | x | 3.0 | S (Standard pack) | 100 |
80 | x | 41.0 | x | 3.0 | S (Standard pack) | 100 |
80 | x | 41.0 | x | 4.0 | S (Standard pack) | 50 |
80 | x | 41.0 | x | 5.0 | S (Standard pack) | 50 |
90 | x | 46.0 | x | 2.5 | S (Standard pack) | 10 |
90 | x | 46.0 | x | 3.5 | S (Standard pack) | 10 |
90 | x | 46.0 | x | 5.0 | S (Standard pack) | 10 |
100 | x | 41.0 | x | 4.0 | S (Standard pack) | 10 |
100 | x | 41.0 | x | 5.0 | S (Standard pack) | 10 |
100 | x | 51.0 | x | 2.7 | S (Standard pack) | 10 |
100 | x | 51.0 | x | 3.5 | S (Standard pack) | 10 |
100 | x | 51.0 | x | 4.0 | S (Standard pack) | 10 |
100 | x | 51.0 | x | 5.0 | S (Standard pack) | 10 |
100 | x | 51.0 | x | 6.0 | S (Standard pack) | 1 |
100 | x | 51.0 | x | 7.0 | S (Standard pack) | 1 |
112 | x | 57.0 | x | 3.0 | S (Standard pack) | 1 |
112 | x | 57.0 | x | 4.0 | S (Standard pack) | 1 |
112 | x | 57.0 | x | 6.0 | S (Standard pack) | 1 |
125 | x | 51.0 | x | 4.0 | S (Standard pack) | 1 |
125 | x | 51.0 | x | 5.0 | S (Standard pack) | 1 |
125 | x | 51.0 | x | 6.0 | S (Standard pack) | 1 |
125 | x | 61.0 | x | 5.0 | S (Standard pack) | 1 |
125 | x | 61.0 | x | 6.0 | S (Standard pack) | 1 |
125 | x | 61.0 | x | 8.0 | S (Standard pack) | 1 |
125 | x | 64.0 | x | 3.5 | S (Standard pack) | 1 |
125 | x | 64.0 | x | 5.0 | S (Standard pack) | 1 |
125 | x | 64.0 | x | 6.0 | S (Standard pack) | 1 |
125 | x | 64.0 | x | 7.0 | S (Standard pack) | 1 |
125 | x | 64.0 | x | 8.0 | S (Standard pack) | 1 |
125 | x | 71.0 | x | 6.0 | S (Standard pack) | 1 |
125 | x | 71.0 | x | 8.0 | S (Standard pack) | 1 |
125 | x | 71.0 | x | 10.0 | S (Standard pack) | 1 |
140 | x | 72.0 | x | 3.8 | S (Standard pack) | 1 |
140 | x | 72.0 | x | 5.0 | S (Standard pack) | 1 |
140 | x | 72.0 | x | 8.0 | S (Standard pack) | 1 |
150 | x | 61.0 | x | 5.0 | S (Standard pack) | 1 |
150 | x | 61.0 | x | 6.0 | S (Standard pack) | 1 |
150 | x | 61.0 | x | 7.0 | S (Standard pack) | 1 |
150 | x | 71.0 | x | 6.0 | S (Standard pack) | 1 |
150 | x | 71.0 | x | 8.0 | S (Standard pack) | 1 |
150 | x | 81.0 | x | 8.0 | S (Standard pack) | 1 |
150 | x | 81.0 | x | 10.0 | S (Standard pack) | 1 |
160 | x | 82.0 | x | 4.3 | S (Standard pack) | 1 |
160 | x | 82.0 | x | 6.0 | S (Standard pack) | 1 |
160 | x | 82.0 | x | 10.0 | S (Standard pack) | 5 |
160 | x | 82.0 | x | 11.0 | S (Standard pack) | 1 |
180 | x | 92.0 | x | 4.8 | S (Standard pack) | 1 |
180 | x | 92.0 | x | 6.0 | S (Standard pack) | 1 |
180 | x | 92.0 | x | 10.0 | S (Standard pack) | 1 |
180 | x | 92.0 | x | 13.0 | S (Standard pack) | 1 |
200 | x | 82.0 | x | 8.0 | S (Standard pack) | 1 |
200 | x | 82.0 | x | 10.0 | S (Standard pack) | 1 |
200 | x | 82.0 | x | 12.0 | S (Standard pack) | 1 |
200 | x | 92.0 | x | 10.0 | S (Standard pack) | 1 |
200 | x | 92.0 | x | 12.0 | S (Standard pack) | 1 |
200 | x | 92.0 | x | 14.0 | S (Standard pack) | 1 |
200 | x | 102 | x | 5.5 | S (Standard pack) | 1 |
200 | x | 102 | x | 8.0 | S (Standard pack) | 1 |
200 | x | 102 | x | 10.0 | S (Standard pack) | 1 |
200 | x | 102 | x | 12.0 | S (Standard pack) | 1 |
200 | x | 102 | x | 14.0 | S (Standard pack) | 1 |
200 | x | 112 | x | 12.0 | S (Standard pack) | 1 |
200 | x | 112 | x | 14.0 | S (Standard pack) | 1 |
200 | x | 112 | x | 16.0 | S (Standard pack) | 1 |
225 | x | 112 | x | 6.5 | S (Standard pack) | 1 |
225 | x | 112 | x | 8.0 | S (Standard pack) | 1 |
225 | x | 112 | x | 12.0 | S (Standard pack) | 1 |
250 | x | 127 | x | 10.0 | S (Standard pack) | 1 |
250 | x | 127 | x | 14.0 | S (Standard pack) | 1 |
Dimensions | Packing Unit | Pieces | ||||
outside Ø x inside Ø x thickness | ||||||
8 | x | 3.2 | x | 0.5 | S (Standard pack) | 200 |
8 | x | 4.2 | x | 0.3 | S (Standard pack) | 200 |
8 | x | 4.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 5.2 | x | 0.4 | S (Standard pack) | 200 |
10 | x | 5.2 | x | 0.5 | S (Standard pack) | 200 |
12.5 | x | 6.2 | x | 0.5 | S (Standard pack) | 200 |
12.5 | x | 6.2 | x | 0.7 | S (Standard pack) | 200 |
15 | x | 8.2 | x | 0.8 | S (Standard pack) | 200 |
16 | x | 8.2 | x | 0.6 | S (Standard pack) | 200 |
16 | x | 8.2 | x | 0.9 | S (Standard pack) | 200 |
18 | x | 9.2 | x | 0.7 | S (Standard pack) | 200 |
18 | x | 9.2 | x | 1 | S (Standard pack) | 200 |
20 | x | 8.2 | x | 0.5 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.6 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.8 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 0.9 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 1 | S (Standard pack) | 200 |
20 | x | 10.2 | x | 1.1 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 0.9 | S (Standard pack) | 200 |
25 | x | 12.2 | x | 1.5 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 1 | S (Standard pack) | 200 |
28 | x | 14.2 | x | 1.5 | S (Standard pack) | 200 |
31.5 | x | 16.3 | x | 1.25 | S (Standard pack) | 200 |
31.5 | x | 16.3 | x | 1.75 | S (Standard pack) | 200 |
31.5 | x | 16.3 | x | 2 | S (Standard pack) | 200 |
35.5 | x | 18.3 | x | 1.25 | S (Standard pack) | 100 |
35.5 | x | 18.3 | x | 2 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 1.5 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 2 | S (Standard pack) | 100 |
40 | x | 20.4 | x | 2.25 | S (Standard pack) | 100 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Material | O.D. D (Ø) | I.D. d (mm) | Plate Thickness t (mm) | Material specification | |
---|---|---|---|---|---|---|---|---|---|---|
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 8 | 3.2 | 0.3 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 8 | 3.2 | 0.4 | - | |
0.06 € | 1 | Available |
Same day
Stock | 10 | Spring Steel | 8 | 3.2 | 0.5 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 8 | 4.2 | 0.2 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 8 | 4.2 | 0.3 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 8 | 4.2 | 0.4 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 3.2 | 0.3 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 3.2 | 0.4 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 3.2 | 0.5 | - | |
0.03 € | 1 | Available |
Same day
Stock | 10 | Spring Steel | 10 | 4.2 | 0.4 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 4.2 | 0.5 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 4.2 | 0.6 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 5.2 | 0.25 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 5.2 | 0.4 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 10 | 5.2 | 0.5 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 4.2 | 0.4 | - | |
0.06 € | 1 | Available |
Same day
Stock | 10 | Spring Steel | 12 | 4.2 | 0.5 | - | |
0.03 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 4.2 | 0.6 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 5.2 | 0.5 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 5.2 | 0.6 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 6.2 | 0.5 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12 | 6.2 | 0.6 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12.5 | 6.2 | 0.35 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 12.5 | 6.2 | 0.5 | - | |
0.06 € | 1 | Available |
Same day
Stock | 10 | Spring Steel | 12.5 | 6.2 | 0.7 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 14 | 7.2 | 0.35 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 14 | 7.2 | 0.5 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 14 | 7.2 | 0.8 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 5.2 | 0.4 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 5.2 | 0.5 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 5.2 | 0.6 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 5.2 | 0.7 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 6.2 | 0.5 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 6.2 | 0.6 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 6.2 | 0.7 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 8.2 | 0.7 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 15 | 8.2 | 0.8 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 16 | 8.2 | 0.4 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 16 | 8.2 | 0.6 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 16 | 8.2 | 0.9 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 6.2 | 0.4 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 6.2 | 0.5 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 6.2 | 0.6 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 6.2 | 0.7 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 6.2 | 0.8 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 8.2 | 0.7 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 8.2 | 0.8 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 8.2 | 1 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 9.2 | 0.45 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 9.2 | 0.7 | - | |
0.15 € | 200 | Available | 3 Days | 10 | Spring Steel | 18 | 9.2 | 1 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 0.5 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 0.6 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 0.7 | - | |
0.15 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 0.8 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 0.9 | - | |
0.15 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 8.2 | 1 | - | |
0.09 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 10.2 | 0.4 | - | |
0.06 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 10.2 | 0.5 | - | |
0.12 € | 200 | Available | 3 Days | 10 | Spring Steel | 20 | 10.2 | 0.8 | - |
Loading...
Configure
Stock
Basic Attributes
Material
O.D. D(Ø)
I.D. d(mm)
Plate Thickness t(mm)
Material specification
Type
Filter by standard shipping days
Optional Attributes