DIN 319 Ball knobs

DIN 319 Ball knobs

Click on this image to zoom in.

Click on this image to zoom in.

  • 00319.633
  • 00319.634, 00319.644
  • Promotional pricing
  • Volume Discount
[Specifications]
・Main Body Type: Round Shape
・Main Body Material: Plastic
・Colour: Black
・For 319 Series
・Type C with internal thread (without bush insert)
・DIN 319

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
003196330160004
003196330200005
003196330250006
003196330320008
003196330400010
003196330500012
003196340160004
003196340200005
003196340250006
003196340320008
003196340400010
003196340500012
003196440200005
003196440250006
003196440320008
003196440400010
003196440500012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Mounting Section Material Main Body Outer Diameter D
(φ)

1.08 €

25 Available 3 Days 104Others16

1.11 €

0.39 €

1 Available Same day

Stock

105Others20

1.35 €

25 Available 3 Days 106Others25

1.98 €

10 Available 3 Days 108Others32

2.06 €

10 Available 3 Days 1010Others40

3.54 €

10 Available 3 Days 1012Others50

1.65 €

25 Available 3 Days 104Brass16

1.95 €

25 Available 3 Days 105Brass20

2.28 €

25 Available 3 Days 106Brass25

2.62 €

10 Available 3 Days 108Brass32

3.54 €

10 Available 3 Days 1010Brass40

5.88 €

10 Available 3 Days 1012Brass50

1.68 €

25 Available 3 Days 105Steel20

2.16 €

25 Available 3 Days 106Steel25

2.38 €

10 Available 3 Days 108Steel32

3.30 €

10 Available 3 Days 1010Steel40

5.32 €

10 Available 3 Days 1012Steel50

Loading...

  1. 1

Basic information

Main Body Type Round Shape Types of round-shaped Balls 4-side finish Not Provided
Main Body Material Plastic

Tech Support