Configure
  • Nominal diameter(mm)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

DIN 3405 Lubricating nipples

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal diameter

(mm)

RoHS?Minimum order quantity
6
10
100 pieces
8
10
100 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.44 €
( 1.71 € )
3 working days
1.56 €
( 1.86 € )
3 working days

More Information

Basic information

[Specifications]
・Shape: Standard
・Material: Steel
・Surface Treatment: Zinc Plating
・Nominal diameter(mm): 6, 8

[Features]
・Lubricating nipples, cupped type
・DIN 3405