DIN 443 Sealing caps (Part Numbers)

DIN 443 Sealing caps
  • Volume Discount
[Specifications]
・Type: Sealing caps
・Nominal diameter(mm): 8-56
・Material: steel

[Features]
・Sealing push-in caps, Steel
・DIN 443

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
004430000080000
004430000100000
004430000120000
004430000140000
004430000160000
004430000180000
004430000200000
004430000220000
004430000250000
004430000280000
004430000300000
004430000320000
004430000360000
004430000380000
004430000400000
004430000420000
004430000450000
004430000500000
004430000560000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)

0.30 €

100 Available 3 Days 108

0.33 €

100 Available 3 Days 1010

0.39 €

100 Available 3 Days 1012

0.42 €

100 Available 3 Days 1014

0.45 €

100 Available 3 Days 1016

0.54 €

100 Available 3 Days 1018

0.57 €

100 Available 3 Days 1020

0.75 €

100 Available 3 Days 1022

0.84 €

100 Available 3 Days 1025

0.93 €

100 Available 3 Days 1028

1.08 €

50 Available 3 Days 1030

1.17 €

50 Available 3 Days 1032

1.68 €

50 Available 3 Days 1036

1.89 €

50 Available 3 Days 1038

2.01 €

25 Available 3 Days 1040

2.28 €

25 Available 3 Days 1042

2.43 €

25 Available 3 Days 1045

2.76 €

25 Available 3 Days 1050

2.72 €

10 Available 3 Days 1056

Loading...

  1. 1

Basic information

Material Steel

Tech Support