DIN 470 Sealing discs

DIN 470 Sealing discs
  • Volume Discount
[Specifications]
・Material: Steel
・Type: 00470
・Diameter(mm): 6-125
・DIN 470

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
004700000100000
004700000140000
004700000160000
004700000200000
004700000250000
004700000280000
004700000300000
004700000320000
004700000340000
004700000360000
004700000380000
004700000400000
004700000420000
004700000450000
004700000480000
004700000500000
004700000520000
004700000560000
004700000600000
004700000630000
004700000800000
004700001000000
004700001250000
004700009060000
004700009080000
004700009100000
004700009120000
004700009140000
004700009160000
004700009180000
004700009200000
004700009220000
004700009250000
004700009280000
004700009300000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDiameter
(mm)

0.21 €

1000 Available 3 Days 1010

0.15 €

1000 Available 3 Days 1014

0.18 €

1000 Available 3 Days 1016

0.24 €

500 Available 3 Days 1020

0.36 €

500 Available 3 Days 1025

0.36 €

500 Available 3 Days 1028

0.45 €

250 Available 3 Days 1030

0.54 €

100 Available 3 Days 1032

0.84 €

50 Available 3 Days 1034

0.69 €

50 Available 3 Days 1036

0.72 €

50 Available 3 Days 1038

0.63 €

50 Available 3 Days 1040

1.14 €

50 Available 3 Days 1042

1.26 €

50 Available 3 Days 1045

1.23 €

50 Available 3 Days 1048

1.38 €

50 Available 3 Days 1050

1.23 €

50 Available 3 Days 1052

1.53 €

50 Available 3 Days 1056

1.53 €

50 Available 3 Days 1060

1.80 €

25 Available 3 Days 1063

2.94 €

25 Available 3 Days 1080

9.00 €

10 Available 3 Days 10100

15.24 €

10 Available 3 Days 10125

0.12 €

100 Available 3 Days 106

0.21 €

100 Available 3 Days 108

0.24 €

100 Available 3 Days 1010

0.21 €

100 Available 3 Days 1012

0.45 €

100 Available 3 Days 1014

0.45 €

100 Available 3 Days 1016

0.45 €

100 Available 3 Days 1018

0.39 €

100 Available 3 Days 1020

0.45 €

100 Available 3 Days 1022

0.57 €

100 Available 3 Days 1025

0.63 €

100 Available 3 Days 1028

0.75 €

100 Available 3 Days 1030

Loading...

  1. 1

Basic information

Material Steel

Tech Support