DIN 6332 Grub screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
063325340060030
063325340060035
063325340060040
063325340060045
063325340060050
063325340080035
063325340080040
063325340080045
063325340080050
063325340080060
063325340080070
063325340100045
063325340100050
063325340100060
063325340100080
063325340120050
063325340120060
063325340120065
063325340120070
063325340120080
063325340120100
063325340160065
063325340160075
063325340160080
063325340160100
063325340160125
063325340200080
063325340200100
063325340200125
063325340200150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Ø
(mm)
Length
(mm)

3.80 €

10 Available 3 Days 10630

3.92 €

10 Available 3 Days 10635

3.92 €

10 Available 3 Days 10640

3.98 €

10 Available 3 Days 10645

4.10 €

10 Available 3 Days 10650

4.30 €

10 Available 3 Days 10835

4.40 €

10 Available 3 Days 10840

4.66 €

10 Available 3 Days 10845

4.84 €

1 Available Same day

Stock

10850

5.14 €

10 Available 3 Days 10860

5.56 €

10 Available 3 Days 10870

5.80 €

10 Available 3 Days 101045

5.94 €

10 Available 3 Days 101050

6.24 €

3.31 €

1 Available Same day

Stock

101060

7.84 €

10 Available 3 Days 101080

7.22 €

10 Available 3 Days 101250

7.48 €

10 Available 3 Days 101260

7.60 €

10 Available 3 Days 101265

7.96 €

10 Available 3 Days 101270

8.32 €

10 Available 3 Days 101280

9.30 €

10 Available 3 Days 1012100

10.78 €

10 Available 3 Days 101665

11.74 €

10 Available 3 Days 101675

12.26 €

10 Available 3 Days 101680

14.22 €

10 Available 3 Days 1016100

15.32 €

10 Available 3 Days 1016125

19.72 €

10 Available 3 Days 102080

21.68 €

10 Available 3 Days 1020100

23.88 €

1 Available 3 Days 1020125

26.20 €

1 Available 3 Days 1020150

Loading...

  1. 1

Basic information

Type Grub Screw Sets Thread Material Steel Pad Material Steel
Surface treatment Browned Form Type IS

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support