DIN 6336 Star grips

DIN 6336 Star grips

Click on this image to zoom in.

Click on this image to zoom in.

  • 06336.004
  • 06336.634, 06336.644

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
063360040320006
063360040400008
063360040500008
063360040500010
063360040630010
063360040630012
063360040800012
063360040800016
063366340200004
063366340250005
063366340320006
063366340400008
063366340500008
063366340500010
063366340630010
063366340630012
063366340800012
063366340800016
063366440250005
063366440320006
063366440400006
063366440400008
063366440500008
063366440500010
063366440630010
063366440630012
063366440800012
063366440800016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Section Diameter d(mm) and/or Diameter Main Body Material Mounting Section Material Main Body Outer Diameter D
(φ)

7.34 €

10 Available 3 Days 106Cast IronOthers32

8.82 €

10 Available 3 Days 108Cast IronOthers40

12.84 €

10 Available 3 Days 108Cast IronOthers50

17.52 €

10 Available 3 Days 1010Cast IronOthers50

17.88 €

10 Available 3 Days 1010Cast IronOthers63

24.38 €

10 Available 3 Days 1012Cast IronOthers63

33.06 €

5 Available 3 Days 1012Cast IronOthers80

41.04 €

5 Available 3 Days 1016Cast IronOthers80

2.88 €

10 Available 3 Days 104PlasticBrass20

2.94 €

10 Available 3 Days 105PlasticBrass25

2.10 €

10 Available 3 Days 106PlasticBrass32

2.82 €

10 Available 3 Days 108PlasticBrass40

3.56 €

10 Available 3 Days 108PlasticBrass50

4.34 €

10 Available 3 Days 1010PlasticBrass50

5.70 €

10 Available 3 Days 1010PlasticBrass63

7.70 €

10 Available 3 Days 1012PlasticBrass63

10.86 €

5 Available 3 Days 1012PlasticBrass80

16.02 €

5 Available 3 Days 1016PlasticBrass80

2.94 €

10 Available 3 Days 105PlasticSteel25

2.10 €

10 Available 3 Days 106PlasticSteel32

2.50 €

10 Available 3 Days 106PlasticSteel40

2.62 €

10 Available 3 Days 108PlasticSteel40

3.54 €

10 Available 3 Days 108PlasticSteel50

3.78 €

10 Available 3 Days 1010PlasticSteel50

4.84 €

10 Available 3 Days 1010PlasticSteel63

6.00 €

10 Available 3 Days 1012PlasticSteel63

11.08 €

10 Available 3 Days 1012PlasticSteel80

11.34 €

10 Available 3 Days 1016PlasticSteel80

Loading...

  1. 1

Basic information

Main Body Type Polygonal Shape 4-side finish Not Provided Polygon, type Cross Shape

Tech Support