Configure
  • Stock
  • Width(mm)
  • Overall Length(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
  • DIN 6880 Bright key steel

    Part number:

    Still undefined. 16 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Width

    (mm)

    Overall Length

    (mm)

    RoHS?Minimum order quantity
    3
    3
    10
    1 pieces
    4
    4
    10
    1 pieces
    5
    5
    10
    1 pieces
    6
    6
    10
    1 pieces
    8
    7
    10
    1 pieces
    10
    8
    10
    1 pieces
    12
    8
    10
    1 pieces
    14
    9
    10
    1 pieces
    16
    10
    10
    1 pieces
    18
    11
    10
    1 pieces
    20
    12
    10
    1 pieces
    22
    14
    10
    1 pieces
    25
    14
    10
    1 pieces
    28
    16
    10
    1 pieces
    32
    18
    10
    1 pieces
    36
    20
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    9.66 €
    ( 11.50 € )
    3 working days
    11.42 €
    ( 13.59 € )
    3 working days
    13.18 €6.99 €
    ( 8.32 € )
    Stock item: 1 working dayAvailable for same-day shipping
    16.70 €
    ( 19.87 € )
    3 working days
    22.40 €
    ( 26.66 € )
    3 working days
    32.50 €
    ( 38.67 € )
    3 working days
    38.66 €
    ( 46.01 € )
    3 working days
    51.84 €
    ( 61.69 € )
    3 working days
    65.90 €
    ( 78.42 € )
    3 working days
    80.82 €
    ( 96.18 € )
    3 working days
    101.02 €
    ( 120.21 € )
    3 working days
    127.38 €
    ( 151.58 € )
    3 working days
    149.34 €
    ( 177.71 € )
    3 working days
    184.48 €
    ( 219.53 € )
    3 working days
    237.18 €
    ( 282.24 € )
    3 working days
    281.12 €
    ( 334.53 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Shape: Parallel Keys (Straight)
    ・Material: Steel
    ・Height(mm): 1000
    ・DIN 6880