DIN 6899 Thimbles

DIN 6899 Thimbles
  • Volume Discount
[Specifications]
・Material: Steel
・Surface treatment: Zinc plated
・Shape: medium heavy, deep groove
・DIN 6899
・Nominal Ø(mm): 3.5-11

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
068990100035000
068990100040000
068990100050000
068990100060000
068990100070000
068990100090000
068990100110000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal Ø
(mm)

0.99 €

100 Available 2 Days 103.5

1.08 €

100 Available 2 Days 104

1.26 €

100 Available 2 Days 105

1.53 €

100 Available 2 Days 106

1.86 €

100 Available 2 Days 107

2.28 €

50 Available 2 Days 109

2.14 €

50 Available 2 Days 1011

Loading...

  1. 1

Basic information

Material Steel Surface treatment Zinc plated Shape medium heavy, deep groove
DIN form Type BF

Tech Support