Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimensions | Packing Unit | Pieces | |||||
inside / nominal Ø x outside Ø x width | |||||||
A | 4 | x | 8 | x | 5 | S (Standard pack) | 25 |
A | 5 | x | 10 | x | 6 | S (Standard pack) | 25 |
A | 6 | x | 12 | x | 8 | S (Standard pack) | 25 |
A | 8 | x | 16 | x | 8 | S (Standard pack) | 25 |
A | 9 | x | 18 | x | 10 | S (Standard pack) | 25 |
A | 10 | x | 20 | x | 10 | S (Standard pack) | 25 |
A | 12 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 13 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 14 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 15 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 16 | x | 28 | x | 12 | S (Standard pack) | 10 |
A | 18 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 20 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 22 | x | 36 | x | 14 | S (Standard pack) | 10 |
A | 24 | x | 40 | x | 16 | S (Standard pack) | 10 |
A | 25 | x | 40 | x | 16 | S (Standard pack) | 10 |
A | 26 | x | 40 | x | 16 | S (Standard pack) | 10 |
A | 28 | x | 45 | x | 16 | S (Standard pack) | 10 |
A | 30 | x | 45 | x | 16 | S (Standard pack) | 10 |
A | 32 | x | 50 | x | 16 | S (Standard pack) | 10 |
A | 34 | x | 50 | x | 16 | S (Standard pack) | 5 |
A | 35 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 36 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 38 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 40 | x | 63 | x | 18 | S (Standard pack) | 5 |
A | 42 | x | 63 | x | 18 | S (Standard pack) | 5 |
A | 45 | x | 70 | x | 18 | S (Standard pack) | 1 |
A | 50 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 55 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 60 | x | 90 | x | 20 | S (Standard pack) | 1 |
A | 65 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 70 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 75 | x | 110 | x | 22 | S (Standard pack) | 1 |
A | 80 | x | 110 | x | 22 | S (Standard pack) | 1 |
A | 85 | x | 125 | x | 22 | S (Standard pack) | 1 |
A | 90 | x | 125 | x | 22 | S (Standard pack) | 1 |
A | 100 | x | 140 | x | 25 | S (Standard pack) | 1 |
A | 110 | x | 160 | x | 25 | S (Standard pack) | 1 |
A | 120 | x | 160 | x | 25 | S (Standard pack) | 1 |
A | 125 | x | 180 | x | 28 | S (Standard pack) | 1 |
A | 130 | x | 180 | x | 28 | S (Standard pack) | 1 |
A | 140 | x | 200 | x | 28 | S (Standard pack) | 1 |
Dimensions | Packing Unit | Pieces | |||||
inside / nominal Ø x outside Ø x width | |||||||
A | 4 | x | 8 | x | 5 | S (Standard pack) | 25 |
A | 5 | x | 10 | x | 6 | S (Standard pack) | 25 |
A | 6 | x | 12 | x | 8 | S (Standard pack) | 25 |
A | 8 | x | 16 | x | 8 | S (Standard pack) | 25 |
A | 9 | x | 18 | x | 10 | S (Standard pack) | 1 |
A | 10 | x | 20 | x | 10 | S (Standard pack) | 25 |
A | 12 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 14 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 15 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 16 | x | 28 | x | 12 | S (Standard pack) | 10 |
A | 17 | x | 28 | x | 12 | S (Standard pack) | 10 |
A | 18 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 20 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 22 | x | 36 | x | 14 | S (Standard pack) | 10 |
A | 25 | x | 40 | x | 16 | S (Standard pack) | 10 |
A | 28 | x | 45 | x | 16 | S (Standard pack) | 10 |
A | 30 | x | 45 | x | 16 | S (Standard pack) | 10 |
A | 32 | x | 50 | x | 16 | S (Standard pack) | 10 |
A | 35 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 36 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 40 | x | 63 | x | 18 | S (Standard pack) | 5 |
A | 42 | x | 63 | x | 18 | S (Standard pack) | 5 |
A | 45 | x | 70 | x | 18 | S (Standard pack) | 1 |
A | 50 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 55 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 60 | x | 90 | x | 20 | S (Standard pack) | 1 |
A | 65 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 70 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 75 | x | 110 | x | 22 | S (Standard pack) | 1 |
A | 80 | x | 110 | x | 22 | S (Standard pack) | 1 |
A | 90 | x | 125 | x | 22 | S (Standard pack) | 1 |
Dimensions | Packing Unit | Pieces | |||||
inside / nominal Ø x outside Ø x width | |||||||
B | 4 | x | 8 | x | 5 | S (Standard pack) | 25 |
B | 5 | x | 10 | x | 6 | S (Standard pack) | 25 |
B | 6 | x | 12 | x | 8 | S (Standard pack) | 25 |
B | 8 | x | 16 | x | 8 | S (Standard pack) | 25 |
B | 10 | x | 20 | x | 10 | S (Standard pack) | 25 |
B | 12 | x | 22 | x | 12 | S (Standard pack) | 10 |
B | 14 | x | 25 | x | 12 | S (Standard pack) | 10 |
B | 15 | x | 25 | x | 12 | S (Standard pack) | 10 |
B | 16 | x | 28 | x | 12 | S (Standard pack) | 10 |
B | 18 | x | 32 | x | 14 | S (Standard pack) | 10 |
B | 20 | x | 32 | x | 14 | S (Standard pack) | 10 |
B | 22 | x | 36 | x | 14 | S (Standard pack) | 10 |
B | 24 | x | 40 | x | 16 | S (Standard pack) | 10 |
B | 25 | x | 40 | x | 16 | S (Standard pack) | 10 |
B | 28 | x | 45 | x | 16 | S (Standard pack) | 10 |
B | 30 | x | 45 | x | 16 | S (Standard pack) | 10 |
B | 32 | x | 50 | x | 16 | S (Standard pack) | 10 |
B | 35 | x | 56 | x | 16 | S (Standard pack) | 5 |
B | 36 | x | 56 | x | 16 | S (Standard pack) | 5 |
B | 40 | x | 63 | x | 18 | S (Standard pack) | 1 |
B | 45 | x | 70 | x | 18 | S (Standard pack) | 1 |
B | 50 | x | 80 | x | 18 | S (Standard pack) | 1 |
B | 55 | x | 80 | x | 18 | S (Standard pack) | 1 |
B | 60 | x | 90 | x | 20 | S (Standard pack) | 1 |
B | 65 | x | 100 | x | 20 | S (Standard pack) | 1 |
B | 70 | x | 100 | x | 20 | S (Standard pack) | 1 |
B | 80 | x | 110 | x | 22 | S (Standard pack) | 1 |
B | 85 | x | 125 | x | 22 | S (Standard pack) | 1 |
B | 90 | x | 125 | x | 22 | S (Standard pack) | 1 |
B | 100 | x | 140 | x | 25 | S (Standard pack) | 1 |
Dimensions | Packing Unit | Pieces | |||||
inside / nominal Ø x outside Ø x width | |||||||
A | 6 | x | 12 | x | 8 | S (Standard pack) | 10 |
A | 8 | x | 16 | x | 8 | S (Standard pack) | 10 |
A | 9 | x | 18 | x | 10 | S (Standard pack) | 10 |
A | 10 | x | 20 | x | 10 | S (Standard pack) | 10 |
A | 12 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 13 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 14 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 15 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 16 | x | 28 | x | 12 | S (Standard pack) | 10 |
A | 18 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 20 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 22 | x | 36 | x | 14 | S (Standard pack) | 1 |
A | 25 | x | 40 | x | 16 | S (Standard pack) | 1 |
A | 26 | x | 40 | x | 16 | S (Standard pack) | 1 |
A | 28 | x | 45 | x | 16 | S (Standard pack) | 1 |
A | 30 | x | 45 | x | 16 | S (Standard pack) | 1 |
A | 32 | x | 50 | x | 16 | S (Standard pack) | 1 |
A | 35 | x | 56 | x | 16 | S (Standard pack) | 1 |
A | 40 | x | 63 | x | 18 | S (Standard pack) | 1 |
A | 45 | x | 70 | x | 18 | S (Standard pack) | 1 |
A | 50 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 60 | x | 90 | x | 20 | S (Standard pack) | 1 |
A | 65 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 70 | x | 100 | x | 20 | S (Standard pack) | 1 |
A | 80 | x | 110 | x | 22 | S (Standard pack) | 1 |
A | 120 | x | 160 | x | 25 | S (Standard pack) | 1 |
Dimensions | Packing Unit | Pieces | |||||
inside / nominal Ø x outside Ø x width | |||||||
A | 8 | x | 16 | x | 8 | S (Standard pack) | 10 |
A | 10 | x | 20 | x | 10 | S (Standard pack) | 10 |
A | 12 | x | 22 | x | 12 | S (Standard pack) | 10 |
A | 14 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 15 | x | 25 | x | 12 | S (Standard pack) | 10 |
A | 16 | x | 28 | x | 12 | S (Standard pack) | 10 |
A | 20 | x | 32 | x | 14 | S (Standard pack) | 10 |
A | 25 | x | 40 | x | 16 | S (Standard pack) | 5 |
A | 30 | x | 45 | x | 16 | S (Standard pack) | 5 |
A | 35 | x | 56 | x | 16 | S (Standard pack) | 5 |
A | 40 | x | 63 | x | 18 | S (Standard pack) | 1 |
A | 50 | x | 80 | x | 18 | S (Standard pack) | 1 |
A | 60 | x | 90 | x | 20 | S (Standard pack) | 1 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | I.D. | O.D. | Width | Material | Surface Treatment | DIN-Form | Material (Details) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.23 € | 25 | Available | 3 Days | 10 | 4 | 8 | 5 | Steel | No Surface Treatment | A | Steel | - | |
1.05 € | 25 | Available | 3 Days | 10 | 5 | 10 | 6 | Steel | No Surface Treatment | A | Steel | - | |
0.99 € | 25 | Available | 3 Days | 10 | 6 | 12 | 8 | Steel | No Surface Treatment | A | Steel | - | |
0.60 € | 25 | 3 Days | 10 | 8 | 16 | 8 | Steel | No Surface Treatment | A | Steel | - | ||
1.32 € | 25 | Available | 3 Days | 10 | 9 | 18 | 10 | Steel | No Surface Treatment | A | Steel | - | |
1.44 € | 25 | Available | 3 Days | 10 | 10 | 20 | 10 | Steel | No Surface Treatment | A | Steel | - | |
1.59 € | 10 | Available | 3 Days | 10 | 12 | 22 | 12 | Steel | No Surface Treatment | A | Steel | - | |
1.68 € | 10 | Available | 3 Days | 10 | 13 | 22 | 12 | Steel | No Surface Treatment | A | Steel | - | |
1.95 € | 10 | Available | 3 Days | 10 | 14 | 25 | 12 | Steel | No Surface Treatment | A | Steel | - | |
1.92 € | 10 | Available | 3 Days | 10 | 15 | 25 | 12 | Steel | No Surface Treatment | A | Steel | - | |
2.01 € | 10 | Available | 3 Days | 10 | 16 | 28 | 12 | Steel | No Surface Treatment | A | Steel | - | |
2.55 € | 10 | Available | 3 Days | 10 | 18 | 32 | 12 | Steel | No Surface Treatment | A | Steel | - | |
2.19 € | 10 | Available | 3 Days | 10 | 20 | 32 | 14 | Steel | No Surface Treatment | A | Steel | - | |
2.14 € | 10 | Available | 3 Days | 10 | 22 | 36 | 14 | Steel | No Surface Treatment | A | Steel | - | |
2.08 € | 10 | Available | 3 Days | 10 | 24 | 40 | 16 | Steel | No Surface Treatment | A | Steel | - | |
2.28 € | 10 | Available | 3 Days | 10 | 25 | 40 | 16 | Steel | No Surface Treatment | A | Steel | - | |
2.60 € | 10 | Available | 3 Days | 10 | 26 | 40 | 16 | Steel | No Surface Treatment | A | Steel | - | |
2.90 € | 10 | Available | 3 Days | 10 | 28 | 45 | 16 | Steel | No Surface Treatment | A | Steel | - | |
2.62 € | 1 | Available |
Same day
Stock | 10 | 30 | 45 | 16 | Steel | No Surface Treatment | A | Steel | - | |
3.74 € | 10 | Available | 3 Days | 10 | 32 | 50 | 16 | Steel | No Surface Treatment | A | Steel | - | |
3.74 € | 5 | Available | 3 Days | 10 | 34 | 50 | 16 | Steel | No Surface Treatment | A | Steel | - | |
3.96 € | 5 | Available | 3 Days | 10 | 35 | 56 | 16 | Steel | No Surface Treatment | A | Steel | - | |
4.54 € | 5 | Available | 3 Days | 10 | 36 | 56 | 16 | Steel | No Surface Treatment | A | Steel | - | |
5.12 € | 5 | Available | 3 Days | 10 | 38 | 56 | 16 | Steel | No Surface Treatment | A | Steel | - | |
5.80 € | 5 | Available | 3 Days | 10 | 40 | 63 | 18 | Steel | No Surface Treatment | A | Steel | - | |
5.94 € | 5 | Available | 3 Days | 10 | 42 | 63 | 18 | Steel | No Surface Treatment | A | Steel | - | |
6.86 € | 5 | Available | 3 Days | 10 | 45 | 70 | 18 | Steel | No Surface Treatment | A | Steel | - | |
7.72 € | 5 | Available | 3 Days | 10 | 50 | 80 | 18 | Steel | No Surface Treatment | A | Steel | - | |
10.92 € | 5 | Available | 3 Days | 10 | 55 | 80 | 18 | Steel | No Surface Treatment | A | Steel | - | |
12.42 € | 5 | Available | 3 Days | 10 | 60 | 90 | 20 | Steel | No Surface Treatment | A | Steel | - | |
18.32 € | 5 | Available | 3 Days | 10 | 65 | 100 | 20 | Steel | No Surface Treatment | A | Steel | - | |
18.62 € | 5 | Available | 3 Days | 10 | 70 | 100 | 20 | Steel | No Surface Treatment | A | Steel | - | |
27.18 € | 5 | Available | 3 Days | 10 | 75 | 110 | 22 | Steel | No Surface Treatment | A | Steel | - | |
23.02 € | 5 | Available | 3 Days | 10 | 80 | 110 | 22 | Steel | No Surface Treatment | A | Steel | - | |
24.90 € | 5 | Available | 3 Days | 10 | 85 | 125 | 22 | Steel | No Surface Treatment | A | Steel | - | |
32.78 € | 1 | Available | 3 Days | 10 | 90 | 125 | 22 | Steel | No Surface Treatment | A | Steel | - | |
42.56 € | 1 | Available | 3 Days | 10 | 100 | 140 | 25 | Steel | No Surface Treatment | A | Steel | - | |
43.16 € | 1 | Available | 3 Days | 10 | 110 | 160 | 25 | Steel | No Surface Treatment | A | Steel | - | |
58.60 € | 1 | Available | 3 Days | 10 | 120 | 160 | 25 | Steel | No Surface Treatment | A | Steel | - | |
74.72 € | 1 | Available | 3 Days | 10 | 125 | 180 | 28 | Steel | No Surface Treatment | A | Steel | - | |
136.36 € | 1 | Available | 3 Days | 10 | 130 | 180 | 28 | Steel | No Surface Treatment | A | Steel | - | |
107.90 € | 1 | Available | 3 Days | 10 | 140 | 200 | 28 | Steel | No Surface Treatment | A | Steel | - | |
2.10 € | 25 | Available | 3 Days | 10 | 4 | 8 | 5 | Steel | No Surface Treatment | B | Steel | - | |
1.74 € | 25 | Available | 3 Days | 10 | 5 | 10 | 6 | Steel | No Surface Treatment | B | Steel | - | |
1.74 € | 25 | Available | 3 Days | 10 | 6 | 12 | 8 | Steel | No Surface Treatment | B | Steel | - | |
2.01 € | 25 | Available | 3 Days | 10 | 8 | 16 | 8 | Steel | No Surface Treatment | B | Steel | - | |
2.31 € | 25 | Available | 3 Days | 10 | 10 | 20 | 10 | Steel | No Surface Treatment | B | Steel | - | |
2.82 € | 10 | Available | 3 Days | 10 | 12 | 22 | 12 | Steel | No Surface Treatment | B | Steel | - | |
2.10 € | 10 | Available | 3 Days | 10 | 14 | 25 | 12 | Steel | No Surface Treatment | B | Steel | - | |
2.10 € | 10 | Available | 3 Days | 10 | 15 | 25 | 12 | Steel | No Surface Treatment | B | Steel | - | |
2.36 € | 10 | Available | 3 Days | 10 | 16 | 28 | 12 | Steel | No Surface Treatment | B | Steel | - | |
2.78 € | 10 | Available | 3 Days | 10 | 18 | 32 | 14 | Steel | No Surface Treatment | B | Steel | - | |
2.78 € | 10 | Available | 3 Days | 10 | 20 | 32 | 14 | Steel | No Surface Treatment | B | Steel | - | |
3.46 € | 10 | Available | 3 Days | 10 | 22 | 36 | 14 | Steel | No Surface Treatment | B | Steel | - | |
4.10 € | 10 | Available | 3 Days | 10 | 24 | 40 | 16 | Steel | No Surface Treatment | B | Steel | - | |
4.10 € | 10 | Available | 3 Days | 10 | 25 | 40 | 16 | Steel | No Surface Treatment | B | Steel | - | |
5.18 € | 10 | Available | 3 Days | 10 | 28 | 45 | 16 | Steel | No Surface Treatment | B | Steel | - | |
5.18 € | 10 | Available | 3 Days | 10 | 30 | 45 | 16 | Steel | No Surface Treatment | B | Steel | - | |
6.30 € | 10 | Available | 3 Days | 10 | 32 | 50 | 16 | Steel | No Surface Treatment | B | Steel | - | |
7.12 € | 5 | Available | 3 Days | 10 | 35 | 56 | 16 | Steel | No Surface Treatment | B | Steel | - |
Loading...
Tightening Method | Set Screw | Specifications | Standard |
---|
Configure
Stock
Basic Attributes
I.D.
O.D.
Width
Material
Surface Treatment
DIN-Form
Material (Details)
Surface Treatment
Type
Filter by standard shipping days
Optional Attributes