DIN 70952 Lucking plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
709520010100000
709520010120000
709520010140000
709520010160000
709520010180000
709520010200000
709520010220000
709520010240000
709520010260000
709520010280000
709520010300000
709520010320000
709520010350000
709520010380000
709520010400000
709520010420000
709520010450000
709520010480000
709520010500000
709520010520000
709520010550000
709520010600000
709520010650000
709520010700000
709520010750000
709520010800000
709520010900000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSI.D. d
(mm)

1.56 €

100 Available 3 Days 1010

1.71 €

50 Available 3 Days 1012

1.92 €

50 Available 3 Days 1014

1.80 €

50 Available 3 Days 1016

1.80 €

50 Available 3 Days 1018

1.89 €

50 Available 3 Days 1020

1.92 €

50 Available 3 Days 1022

1.95 €

50 Available 3 Days 1024

2.07 €

50 Available 3 Days 1026

2.13 €

50 Available 3 Days 1028

2.31 €

50 Available 3 Days 1030

2.37 €

50 Available 3 Days 1032

2.43 €

50 Available 3 Days 1035

2.52 €

25 Available 3 Days 1038

2.61 €

25 Available 3 Days 1040

2.73 €

25 Available 3 Days 1042

2.79 €

25 Available 3 Days 1045

2.00 €

25 Available 3 Days 1048

2.16 €

25 Available 3 Days 1050

2.24 €

25 Available 3 Days 1052

2.32 €

25 Available 3 Days 1055

2.70 €

25 Available 3 Days 1060

3.02 €

25 Available 3 Days 1065

3.22 €

25 Available 3 Days 1070

3.56 €

10 Available 3 Days 1075

5.14 €

10 Available 3 Days 1080

5.46 €

10 Available 3 Days 1090

Loading...

  1. 1

Basic information

Type Pawl Washers Material Steel Surface Treatment (Detailed) Not Provided

Tech Support