Configure
  • Stock
  • Shaft Bore Dia. (machined) D1(Ø)
  • Overall Length W(mm)
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
  • DIN 71752 Yokes

    Part number:

    Still undefined. 11 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Shaft Bore Dia. (machined) D1

    (Ø)

    Overall Length W

    (mm)

    RoHS?Minimum order quantity
    6
    12
    10
    10 pieces
    6
    24
    10
    1 pieces
    8
    16
    10
    10 pieces
    8
    32
    10
    10 pieces
    10
    20
    10
    10 pieces
    10
    40
    10
    10 pieces
    12
    24
    10
    10 pieces
    12
    48
    10
    10 pieces
    16
    32
    10
    5 pieces
    16
    64
    10
    5 pieces
    20
    40
    10
    5 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    2.82 €
    ( 3.36 € )
    3 working days
    2.16 €
    ( 2.57 € )
    Stock item: 1 working dayAvailable for same-day shipping
    2.36 €
    ( 2.81 € )
    3 working days
    3.18 €
    ( 3.78 € )
    3 working days
    3.56 €
    ( 4.24 € )
    3 working days
    5.14 €
    ( 6.12 € )
    3 working days
    5.46 €
    ( 6.50 € )
    3 working days
    8.70 €
    ( 10.35 € )
    3 working days
    12.76 €
    ( 15.18 € )
    3 working days
    18.96 €
    ( 22.56 € )
    3 working days
    25.26 €
    ( 30.06 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Body Material: Steel
    ・Surface treatment: zinc plated
    ・Shaft Bore Dia. (machined) D1(Ø): 6-20
    ・Overall Length W(mm): 12-64

    Fork joints, for spring flap bolts (article 88752)