Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
718020140080000 |
718020140100000 |
718020140130000 |
718020140160010 |
718020140160012 |
718020140190141 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Connection screw M | I.D. D (mm) | |
---|---|---|---|---|---|---|---|
3.14 € | 25 | Available | 3 Days | 10 | M5 | 8 | |
3.44 € | 25 | Available | 3 Days | 10 | M6 | 10 | |
4.88 € | 25 | Available | 3 Days | 10 | M8 | 13 | |
7.94 € | 10 | Available | 3 Days | 10 | M10 | 16 | |
8.86 € | 10 | Available | 3 Days | 10 | M12 | 16 | |
17.96 € | 10 | Available | 3 Days | 10 | M14 | 19 |
Loading...
Tpyes of Rod End Bearing | Link Ball L | Main Body Material | Steel | Connection screw shape | Tapped |
---|---|---|---|---|---|
Connection screw direction | Right-hand Thread | The material of a ball | Steel | Liner Material | Steel |