• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DIN 7500 Thread rolling screws (Part Numbers)

DIN 7500 Thread rolling screws
  • Volume Discount
Cross recessed screws; Dry wall screws; Threadforming screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075000140020005
075000140020006
075000140020008
075000140020010
075000140020012
075000140025004
075000140025005
075000140025006
075000140025008
075000140025010
075000140025012
075000140025016
075000140025020
075000140030004
075000140030005
075000140030006
075000140030008
075000140030010
075000140030012
075000140030016
075000140030020
075000140030025
075000140030030
075000140035006
075000140035008
075000140035010
075000140035012
075000140035016
075000140040006
075000140040008
075000140040010
075000140040012
075000140040016
075000140040020
075000140040025
075000140040030
075000140040035
075000140040040
075000140050006
075000140050008
075000140050010
075000140050012
075000140050016
075000140050020
075000140050025
075000140050030
075000140050035
075000140050040
075000140060008
075000140060010
075000140060012
075000140060016
075000140060020
075000140060025
075000140060030
075000140060035
075000140060040
075000140080016
075000140080020
075000140080025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.06 €

1000 Available 3 Days 1025

0.03 €

1000 Available 3 Days 1026

0.03 €

1000 Available 3 Days 1028

0.06 €

1000 Available 3 Days 10210

0.03 €

1000 Available 3 Days 10212

0.03 €

1000 Available 3 Days 102.54

0.03 €

1000 Available 3 Days 102.55

0.03 €

1000 Available 3 Days 102.56

0.03 €

1000 Available 3 Days 102.58

0.03 €

1000 Available 3 Days 102.510

0.03 €

1000 Available 3 Days 102.512

0.09 €

1000 Available 3 Days 102.516

0.06 €

1000 Available 3 Days 102.520

0.03 €

1000 Available 3 Days 1034

0.03 €

2000 Available 3 Days 1035

0.03 €

2000 Available 3 Days 1036

0.03 €

2000 Available 3 Days 1038

0.03 €

2000 Available 3 Days 10310

0.03 €

1000 Available 3 Days 10312

0.03 €

1000 Available 3 Days 10316

0.03 €

1000 Available 3 Days 10320

0.06 €

1000 Available 3 Days 10325

0.06 €

1000 Available 3 Days 10330

0.03 €

1000 Available 3 Days 103.56

0.06 €

1000 Available 3 Days 103.58

0.03 €

1000 Available 3 Days 103.510

0.03 €

1000 Available 3 Days 103.512

0.03 €

1000 Available 3 Days 103.516

0.03 €

2000 Available 3 Days 1046

0.03 €

2000 Available 3 Days 1048

0.03 €

2000 Available 3 Days 10410

0.06 €

2000 Available 3 Days 10412

0.06 €

2000 Available 3 Days 10416

0.06 €

2000 Available 3 Days 10420

0.06 €

1000 Available 3 Days 10425

0.06 €

1000 Available 3 Days 10430

0.12 €

1000 Available 3 Days 10435

0.12 €

1000 Available 3 Days 10440

0.06 €

1000 Available 3 Days 1056

0.06 €

2000 Available 3 Days 1058

0.06 €

2000 Available 3 Days 10510

0.09 €

1000 Available 3 Days 10512

0.12 €

1000 Available 3 Days 10516

0.12 €

1000 Available 3 Days 10520

0.12 €

1000 Available 3 Days 10525

0.12 €

1000 Available 3 Days 10530

0.12 €

500 Available 3 Days 10535

0.15 €

500 Available 3 Days 10540

0.12 €

500 Available 3 Days 1068

0.15 €

1000 Available 3 Days 10610

0.15 €

1000 Available 3 Days 10612

0.21 €

1000 Available 3 Days 10616

0.15 €

1000 Available 3 Days 10620

0.15 €

500 Available 3 Days 10625

0.18 €

500 Available 3 Days 10630

0.21 €

500 Available 3 Days 10635

0.21 €

500 Available 3 Days 10640

0.27 €

250 Available 3 Days 10816

0.33 €

250 Available 3 Days 10820

0.33 €

250 Available 3 Days 10825

Loading...

Basic information

Detailed Shape Pan Head Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Pozidriv Cross Recessed Basic Shape Other Screws Technical Standard DIN
DIN-Form C Type Werkzeugantrieb/ Kreuzschlitz/ Pozidriv (Z)

Tech Support