DIN 7500 Thread rolling screws with Hexalobular head

DIN 7500 Thread rolling screws with Hexalobular head
  • Volume Discount
Cross recessed screws; Dry wall screws; TORX screws; Threadforming screws; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
075000170030004
075000170030005
075000170030006
075000170030008
075000170030010
075000170030012
075000170030016
075000170030020
075000170030025
075000170040006
075000170040008
075000170040010
075000170040012
075000170040016
075000170040020
075000170040025
075000170040030
075000170040035
075000170050006
075000170050008
075000170050010
075000170050012
075000170050016
075000170050020
075000170050025
075000170050030
075000170050035
075000170050040
075000170060008
075000170060010
075000170060012
075000170060016
075000170060020
075000170060025
075000170060030
075000170060035
075000170060040
075000170060045
075000170060050
075000170080012
075000170080016
075000170080020
075000170080025
075000170080030
075000170080035
075000170080040
075000170080045
075000170080050
075000170080060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal of Thread (M) Length L (mm)
(mm)

0.03 €

1000 Available 3 Days 1034

0.03 €

1000 Available 3 Days 1035

0.03 €

1000 Available 3 Days 1036

0.03 €

1000 Available 3 Days 1038

0.03 €

1000 Available 3 Days 10310

0.03 €

1000 Available 3 Days 10312

0.03 €

1000 Available 3 Days 10316

0.06 €

1000 Available 3 Days 10320

0.06 €

1000 Available 3 Days 10325

0.03 €

1000 Available 3 Days 1046

0.06 €

1000 Available 3 Days 1048

0.03 €

1000 Available 3 Days 10410

0.06 €

1000 Available 3 Days 10412

0.06 €

1000 Available 3 Days 10416

0.06 €

1000 Available 3 Days 10420

0.06 €

1000 Available 3 Days 10425

0.09 €

1000 Available 3 Days 10430

0.09 €

1000 Available 3 Days 10435

0.06 €

1000 Available 3 Days 1056

0.06 €

1000 Available 3 Days 1058

0.06 €

1000 Available 3 Days 10510

0.06 €

1000 Available 3 Days 10512

0.09 €

1000 Available 3 Days 10516

0.12 €

1000 Available 3 Days 10520

0.12 €

1000 Available 3 Days 10525

0.15 €

500 Available 3 Days 10530

0.15 €

1000 Available 3 Days 10535

0.15 €

1000 Available 3 Days 10540

0.12 €

1000 Available 3 Days 1068

0.12 €

1000 Available 3 Days 10610

0.12 €

500 Available 3 Days 10612

0.12 €

500 Available 3 Days 10616

0.15 €

500 Available 3 Days 10620

0.15 €

500 Available 3 Days 10625

0.18 €

500 Available 3 Days 10630

0.21 €

500 Available 3 Days 10635

0.24 €

500 Available 3 Days 10640

0.21 €

500 Available 3 Days 10645

0.24 €

500 Available 3 Days 10650

0.33 €

500 Available 3 Days 10812

0.27 €

500 Available 3 Days 10816

0.30 €

500 Available 3 Days 10820

0.33 €

500 Available 3 Days 10825

0.42 €

100 Available 3 Days 10830

0.45 €

100 Available 3 Days 10835

0.48 €

100 Available 3 Days 10840

0.54 €

100 Available 3 Days 10845

0.45 €

100 Available 3 Days 10850

2.61 €

250 Available 3 Days 10860

Loading...

  1. 1

Basic information

Detailed Shape Pan Head Material Steel Surface Treatment Zinc Plating
Mounting Hole Shape Hexalobular Socket with Pin Basic Shape Other Screws Technical Standard DIN
DIN-Form C Type Werkzeugantrieb/ Innensechsrund (Torx)

Tech Support