Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
0.03 € | 1000 | Available | 3 Days | 10 | 3 | 6 | |
0.06 € | 1000 | Available | 3 Days | 10 | 3 | 8 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3 | 10 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3 | 12 | |
0.06 € | 1000 | Available | 3 Days | 10 | 3 | 16 | |
0.09 € | 1000 | Available | 3 Days | 10 | 3 | 20 | |
0.06 € | 1000 | Available | 3 Days | 10 | 4 | 8 | |
0.06 € | 1000 | Available | 3 Days | 10 | 4 | 10 | |
0.06 € | 1000 | Available | 3 Days | 10 | 4 | 12 | |
0.06 € | 1000 | Available | 3 Days | 10 | 4 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | 4 | 20 | |
0.06 € | 1000 | Available | 3 Days | 10 | 4 | 25 | |
0.12 € | 1000 | Available | 3 Days | 10 | 5 | 10 | |
0.12 € 0.04 € | 1 | Available |
Same day
Stock | 10 | 5 | 12 | |
0.12 € | 1000 | Available | 3 Days | 10 | 5 | 16 | |
0.12 € | 1000 | Available | 3 Days | 10 | 5 | 20 | |
0.12 € | 1000 | Available | 3 Days | 10 | 6 | 12 | |
0.18 € | 500 | Available | 3 Days | 10 | 6 | 16 | |
0.18 € | 500 | Available | 3 Days | 10 | 6 | 20 | |
0.18 € | 500 | Available | 3 Days | 10 | 6 | 25 |
Loading...
Detailed Shape | Flat Head | Material | Steel | Mounting Hole Shape | Negative |
---|---|---|---|---|---|
Thread ridge Type | Self Tapping Screws | Basic Shape | Standard (Round) |