Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal of Thread (M) | Length L (mm) (mm) | Surface Treatment | |
---|---|---|---|---|---|---|---|---|
8.20 € | 100 | Available | 3 Days | 10 | 12 | 30 | Zinc Plating | |
8.20 € | 100 | Available | 3 Days | 10 | 12 | 35 | Zinc Plating | |
7.74 € | 100 | Available | 3 Days | 10 | 12 | 40 | Zinc Plating | |
7.74 € | 100 | Available | 3 Days | 10 | 12 | 45 | Zinc Plating | |
7.06 € | 100 | Available | 3 Days | 10 | 12 | 50 | Zinc Plating | |
6.32 € | 100 | Available | 3 Days | 10 | 12 | 55 | Zinc Plating | |
6.76 € | 100 | Available | 3 Days | 10 | 12 | 60 | Zinc Plating | |
7.12 € | 50 | Available | 3 Days | 10 | 12 | 65 | Zinc Plating | |
7.52 € | 50 | Available | 3 Days | 10 | 12 | 70 | Zinc Plating | |
8.06 € | 50 | Available | 3 Days | 10 | 12 | 80 | Zinc Plating | |
9.26 € | 50 | Available | 3 Days | 10 | 16 | 30 | Zinc Plating | |
9.26 € | 50 | Available | 3 Days | 10 | 16 | 35 | Zinc Plating | |
9.10 € | 50 | Available | 3 Days | 10 | 16 | 40 | Zinc Plating | |
9.10 € | 50 | Available | 3 Days | 10 | 16 | 45 | Zinc Plating | |
8.96 € | 50 | Available | 3 Days | 10 | 16 | 50 | Zinc Plating | |
8.20 € | 50 | Available | 3 Days | 10 | 16 | 55 | Zinc Plating | |
9.72 € | 50 | Available | 3 Days | 10 | 16 | 60 | Zinc Plating | |
11.68 € | 25 | Available | 3 Days | 10 | 16 | 65 | Zinc Plating | |
12.60 € | 25 | Available | 3 Days | 10 | 16 | 70 | Zinc Plating | |
13.06 € | 25 | Available | 3 Days | 10 | 16 | 75 | Zinc Plating | |
13.50 € | 25 | Available | 3 Days | 10 | 16 | 80 | Zinc Plating | |
14.28 € | 25 | Available | 3 Days | 10 | 16 | 90 | Zinc Plating | |
14.88 € | 25 | Available | 3 Days | 10 | 16 | 100 | Zinc Plating | |
16.70 € | 25 | Available | 3 Days | 10 | 16 | 140 | Zinc Plating | |
14.44 € | 25 | Available | 3 Days | 10 | 20 | 45 | Zinc Plating | |
14.44 € | 25 | Available | 3 Days | 10 | 20 | 50 | Zinc Plating | |
14.56 € | 25 | Available | 3 Days | 10 | 20 | 55 | Zinc Plating | |
14.88 € | 25 | Available | 3 Days | 10 | 20 | 60 | Zinc Plating | |
15.34 € | 25 | Available | 3 Days | 10 | 20 | 65 | Zinc Plating | |
15.80 € | 25 | Available | 3 Days | 10 | 20 | 70 | Zinc Plating | |
15.96 € | 25 | Available | 3 Days | 10 | 20 | 75 | Zinc Plating | |
16.24 € | 25 | Available | 3 Days | 10 | 20 | 80 | Zinc Plating | |
16.86 € | 25 | Available | 3 Days | 10 | 20 | 90 | Zinc Plating | |
17.32 € | 25 | Available | 3 Days | 10 | 20 | 100 | Zinc Plating | |
25.96 € | 25 | Available | 3 Days | 10 | 24 | 60 | Zinc Plating | |
26.86 € | 25 | Available | 3 Days | 10 | 24 | 70 | Zinc Plating | |
28.10 € | 25 | Available | 3 Days | 10 | 24 | 80 | Zinc Plating | |
29.44 € | 10 | Available | 3 Days | 10 | 24 | 90 | Zinc Plating | |
30.64 € | 10 | Available | 3 Days | 10 | 24 | 100 | Zinc Plating | |
31.88 € | 10 | Available | 3 Days | 10 | 24 | 110 | Zinc Plating | |
33.08 € | 10 | Available | 3 Days | 10 | 24 | 120 | Zinc Plating | |
8.36 € | 100 | Available | 3 Days | 10 | 12 | 35 | Hot Zinc Plating | |
7.90 € | 100 | Available | 3 Days | 10 | 12 | 40 | Hot Zinc Plating | |
7.90 € | 100 | Available | 3 Days | 10 | 12 | 45 | Hot Zinc Plating | |
9.26 € | 50 | Available | 3 Days | 10 | 16 | 45 | Hot Zinc Plating | |
9.10 € | 50 | Available | 3 Days | 10 | 16 | 50 | Hot Zinc Plating |
Loading...
Detailed Shape | Low Head | Material | Steel | Mounting Hole Shape | With Cross/Straight Slot |
---|---|---|---|---|---|
Strength Class(Steel) | 4.6 | Basic Shape | Standard (Round) | Technical Standard | DIN |
Feature | with hex nut | Material (Details) | 4.6 |
Configure