Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | |
---|---|---|---|---|---|---|---|
0.03 € | 1 | Available |
Same day
Stock | 10 | 2.2 | 4.5 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.2 | 6.5 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.2 | 9.5 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.2 | 13 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.2 | 16 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 6.5 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 9.5 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 13 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 16 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 19 | |
0.03 € | 2000 | Available | 3 Days | 10 | 2.9 | 22 | |
0.03 € | 1000 | Available | 3 Days | 10 | 2.9 | 25 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.5 | 9.5 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.5 | 13 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.5 | 16 | |
0.06 € | 1000 | Available | 3 Days | 10 | 3.5 | 19 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.5 | 22 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.5 | 25 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.5 | 32 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.5 | 38 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.5 | 45 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.5 | 50 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.9 | 9.5 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.9 | 13 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.9 | 16 | |
0.03 € | 1000 | Available | 3 Days | 10 | 3.9 | 19 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.9 | 22 | |
0.03 € | 500 | Available | 3 Days | 10 | 3.9 | 25 | |
0.06 € | 500 | Available | 3 Days | 10 | 3.9 | 32 | |
0.06 € | 500 | Available | 3 Days | 10 | 3.9 | 38 | |
0.06 € | 500 | Available | 3 Days | 10 | 3.9 | 45 | |
0.06 € | 500 | Available | 3 Days | 10 | 3.9 | 50 | |
0.03 € | 1000 | Available | 3 Days | 10 | 4.2 | 9.5 | |
0.03 € | 1000 | Available | 3 Days | 10 | 4.2 | 13 | |
0.03 € | 1000 | Available | 3 Days | 10 | 4.2 | 16 | |
0.03 € | 500 | Available | 3 Days | 10 | 4.2 | 19 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.2 | 22 | |
0.03 € | 500 | Available | 3 Days | 10 | 4.2 | 25 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.2 | 32 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.2 | 38 | |
0.09 € | 500 | Available | 3 Days | 10 | 4.2 | 45 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.2 | 50 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.2 | 60 | |
0.12 € | 500 | Available | 3 Days | 10 | 4.2 | 70 | |
0.12 € | 500 | Available | 3 Days | 10 | 4.2 | 80 | |
0.03 € | 500 | Available | 3 Days | 10 | 4.8 | 9.5 | |
0.03 € | 500 | Available | 3 Days | 10 | 4.8 | 13 | |
0.03 € | 500 | Available | 3 Days | 10 | 4.8 | 16 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.8 | 19 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.8 | 22 | |
0.06 € | 500 | Available | 3 Days | 10 | 4.8 | 25 | |
0.06 € | 250 | Available | 3 Days | 10 | 4.8 | 32 | |
0.12 € | 250 | Available | 3 Days | 10 | 4.8 | 38 | |
0.12 € | 250 | Available | 3 Days | 10 | 4.8 | 45 | |
0.12 € | 250 | Available | 3 Days | 10 | 4.8 | 50 | |
0.12 € | 250 | Available | 3 Days | 10 | 4.8 | 60 | |
0.15 € | 250 | Available | 3 Days | 10 | 4.8 | 70 | |
0.15 € | 250 | Available | 3 Days | 10 | 4.8 | 80 | |
0.15 € | 250 | Available | 3 Days | 10 | 4.8 | 90 | |
0.21 € | 250 | Available | 3 Days | 10 | 4.8 | 100 |
Loading...
Detailed Shape | Countersunk Head, with cone end | Material | Steel | Surface Treatment | Zinc Plating |
---|---|---|---|---|---|
Mounting Hole Shape | Hexalobular Socket | Basic Shape | Standard (Round) | Technical Standard | DIN |
Configure