• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

DIN 7984 Hexagon socket head cap screw

DIN 7984 Hexagon socket head cap screw
  • Volume Discount
Hexalobular internal driving socket head cap screw; TORX screws; srews with hexalobular internal driving

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
079848140030006
079848140030008
079848140030010
079848140030012
079848140030016
079848140040006
079848140040008
079848140040010
079848140040012
079848140040016
079848140040020
079848140050010
079848140050012
079848140050016
079848140050020
079848140050025
079848140060010
079848140060012
079848140060016
079848140060020
079848140060025
079848140080012
079848140080016
079848140080020
079848140080025
079848140080030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)

0.69 €

500 Available 3 Days 1036

0.72 €

500 Available 3 Days 1038

0.72 €

500 Available 3 Days 10310

0.72 €

500 Available 3 Days 10312

0.87 €

500 Available 3 Days 10316

1.05 €

500 Available 3 Days 1046

0.66 €

500 Available 3 Days 1048

0.54 €

500 Available 3 Days 10410

0.60 €

500 Available 3 Days 10412

0.57 €

500 Available 3 Days 10416

0.60 €

500 Available 3 Days 10420

0.36 €

500 Available 3 Days 10510

0.36 €

500 Available 3 Days 10512

0.39 €

500 Available 3 Days 10516

0.39 €

500 Available 3 Days 10520

0.51 €

500 Available 3 Days 10525

0.39 €

500 Available 3 Days 10610

0.39 €

500 Available 3 Days 10612

0.39 €

500 Available 3 Days 10616

0.42 €

500 Available 3 Days 10620

0.51 €

500 Available 3 Days 10625

1.32 €

200 Available 3 Days 10812

0.63 €

200 Available 3 Days 10816

0.63 €

100 Available 3 Days 10820

0.66 €

200 Available 3 Days 10825

0.72 €

200 Available 3 Days 10830

Loading...

  1. 1

Basic information

Material Steel Surface Treatment Zinc Plating Mounting Hole Shape Hexalobular Socket
Basic Shape Standard (Round) Technical Standard DIN Material specification 8.8

Tech Support