DIN 909 Hex. head screw plugs

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009095000160150
009095000180150
009095000240150
009095000300150
009095040125000
009095040250000
009095040380000
009095040500000
009095040750000
009095041000000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal diameter
(mm)
Thread Type

2.34 €

50 Available 3 Days 1016taper fine pitch thread

2.50 €

25 Available 3 Days 1018taper fine pitch thread

3.20 €

25 Available 3 Days 1024taper fine pitch thread

6.94 €

10 Available 3 Days 1030taper fine pitch thread

1.44 €

100 Available 3 Days 1012.5taper pipe thread

1.71 €

100 Available 3 Days 1025taper pipe thread

1.71 €

50 Available 3 Days 1038taper pipe thread

2.67 €

50 Available 3 Days 1050taper pipe thread

2.94 €

25 Available 3 Days 1075taper pipe thread

5.42 €

25 Available 3 Days 10100taper pipe thread

Loading...

  1. 1

Basic information

Shape Standard Material Steel Surface Treatment Not Provided

Tech Support