Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) | Thread (mm) | |
---|---|---|---|---|---|---|---|---|
1.02 € | 1000 | Available | 3 Days | 10 | 6 | 6 | 0.75 | |
1.11 € | 1000 | Available | 3 Days | 10 | 6 | 8 | 0.75 | |
1.20 € | 1000 | Available | 3 Days | 10 | 6 | 10 | 0.75 | |
1.26 € | 1000 | Available | 3 Days | 10 | 6 | 12 | 0.75 | |
1.35 € | 500 | Available | 3 Days | 10 | 6 | 16 | 0.75 | |
1.35 € | 500 | Available | 3 Days | 10 | 6 | 20 | 0.75 | |
0.54 € | 500 | Available | 3 Days | 10 | 8 | 6 | 1 | |
0.36 € | 500 | Available | 3 Days | 10 | 8 | 8 | 1 | |
0.48 € | 200 | Available | 3 Days | 10 | 8 | 10 | 1 | |
0.57 € | 200 | Available | 3 Days | 10 | 8 | 12 | 1 | |
0.84 € | 200 | Available | 3 Days | 10 | 8 | 16 | 1 | |
0.93 € | 200 | Available | 3 Days | 10 | 8 | 20 | 1 | |
1.17 € | 200 | Available | 3 Days | 10 | 8 | 25 | 1 | |
1.26 € | 200 | Available | 3 Days | 10 | 8 | 30 | 1 | |
1.56 € | 200 | Available | 3 Days | 10 | 8 | 40 | 1 | |
1.95 € | 100 | Available | 3 Days | 10 | 8 | 50 | 1 | |
2.26 € | 200 | Available | 3 Days | 10 | 10 | 8 | 1.25 | |
1.80 € | 200 | Available | 3 Days | 10 | 10 | 10 | 1.25 | |
2.19 € | 200 | Available | 3 Days | 10 | 10 | 12 | 1.25 | |
2.43 € | 200 | Available | 3 Days | 10 | 10 | 16 | 1.25 | |
2.46 € | 200 | Available | 3 Days | 10 | 10 | 20 | 1.25 | |
2.52 € | 100 | Available | 3 Days | 10 | 10 | 25 | 1.25 | |
2.64 € | 100 | Available | 3 Days | 10 | 10 | 30 | 1.25 | |
0.72 € | 200 | Available | 3 Days | 10 | 10 | 8 | 1 | |
0.54 € | 200 | Available | 3 Days | 10 | 10 | 10 | 1 | |
0.75 € | 200 | Available | 3 Days | 10 | 10 | 12 | 1 | |
0.93 € | 200 | Available | 3 Days | 10 | 10 | 16 | 1 | |
1.38 € | 200 | Available | 3 Days | 10 | 10 | 20 | 1 | |
1.41 € | 100 | Available | 3 Days | 10 | 10 | 25 | 1 | |
1.47 € | 100 | Available | 3 Days | 10 | 10 | 30 | 1 | |
1.98 € | 200 | Available | 3 Days | 10 | 12 | 10 | 1.5 | |
2.01 € | 200 | Available | 3 Days | 10 | 12 | 12 | 1.5 | |
2.28 € | 100 | Available | 3 Days | 10 | 12 | 20 | 1.5 | |
2.37 € | 100 | Available | 3 Days | 10 | 12 | 25 | 1.5 | |
2.28 € | 200 | Available | 3 Days | 10 | 12 | 12 | 1.25 | |
2.34 € | 200 | Available | 3 Days | 10 | 12 | 16 | 1.25 | |
2.52 € | 100 | Available | 3 Days | 10 | 12 | 20 | 1.25 | |
2.64 € | 100 | Available | 3 Days | 10 | 12 | 25 | 1.25 | |
2.79 € | 100 | Available | 3 Days | 10 | 12 | 30 | 1.25 | |
2.54 € | 200 | Available | 3 Days | 10 | 12 | 10 | 1 | |
1.50 € | 200 | Available | 3 Days | 10 | 12 | 12 | 1 | |
1.62 € | 200 | Available | 3 Days | 10 | 12 | 16 | 1 | |
2.26 € | 100 | Available | 3 Days | 10 | 16 | 16 | 1.5 | |
2.30 € | 100 | Available | 3 Days | 10 | 16 | 20 | 1.5 | |
2.36 € | 100 | Available | 3 Days | 10 | 16 | 25 | 1.5 | |
2.48 € | 100 | Available | 3 Days | 10 | 16 | 30 | 1.5 | |
2.64 € | 50 | Available | 3 Days | 10 | 16 | 40 | 1.5 |
Loading...
Material | Steel | Surface Treatment | Not Provided | Mounting Hole Shape | Hex Socket |
---|---|---|---|---|---|
Basic Shape | Stud Bolts | Technical Standard | DIN | Feature | metric fine pitch thread |
Material (Details) | 45 H |