Configure
  • Screw Nominal (M)
  • Length L (mm)(mm)
  • Strength Class (Steel)
  • Type
  • Est. shipping days
    • All
    • Within 3 working days

Flat head screws / slotted / steel / 4.8, 5.8 / DIN 921

Part number:

Still undefined. 73 possible part numbers found.
Quantity:

Part number list

Number of items

Screw Nominal (M)

Length L (mm)

(mm)

Material

Strength Class (Steel)

RoHS?Minimum order quantity
3
4
Steel
4.8
10
100 pieces
3
5
Steel
4.8
10
100 pieces
3
6
Steel
4.8
10
100 pieces
3
8
Steel
4.8
10
100 pieces
3
10
Steel
4.8
10
100 pieces
4
5
Steel
4.8
10
100 pieces
4
6
Steel
4.8
10
100 pieces
4
8
Steel
4.8
10
100 pieces
4
10
Steel
4.8
10
100 pieces
4
12
Steel
4.8
10
100 pieces
4
16
Steel
4.8
10
100 pieces
5
6
Steel
4.8
10
100 pieces
5
8
Steel
4.8
10
100 pieces
5
10
Steel
4.8
10
100 pieces
5
12
Steel
4.8
10
100 pieces
5
16
Steel
4.8
10
100 pieces
6
8
Steel
4.8
10
100 pieces
6
10
Steel
4.8
10
100 pieces
6
12
Steel
4.8
10
100 pieces
6
16
Steel
4.8
10
100 pieces
6
20
Steel
4.8
10
100 pieces
8
10
Steel
4.8
10
100 pieces
8
12
Steel
4.8
10
100 pieces
8
16
Steel
4.8
10
100 pieces
8
20
Steel
4.8
10
100 pieces
3
4
Steel
4.8
10
100 pieces
3
5
Steel
4.8
10
100 pieces
3
6
Steel
4.8
10
100 pieces
3
8
Steel
4.8
10
100 pieces
3
10
Steel
4.8
10
100 pieces
4
5
Steel
4.8
10
100 pieces
4
6
Steel
4.8
10
100 pieces
4
8
Steel
4.8
10
100 pieces
4
10
Steel
4.8
10
100 pieces
4
12
Steel
4.8
10
100 pieces
4
16
Steel
4.8
10
100 pieces
5
6
Steel
4.8
10
100 pieces
5
8
Steel
4.8
10
100 pieces
5
10
Steel
4.8
10
100 pieces
5
12
Steel
4.8
10
100 pieces
5
16
Steel
4.8
10
100 pieces
6
8
Steel
4.8
10
100 pieces
6
10
Steel
4.8
10
100 pieces
6
12
Steel
4.8
10
100 pieces
6
16
Steel
4.8
10
100 pieces
6
20
Steel
4.8
10
100 pieces
8
10
Steel
4.8
10
100 pieces
8
12
Steel
4.8
10
100 pieces
8
16
Steel
4.8
10
100 pieces
8
20
Steel
4.8
10
100 pieces
10
12
Steel
4.8
10
100 pieces
10
16
Steel
4.8
10
100 pieces
10
20
Steel
4.8
10
100 pieces
3
6
Stainless Steel
-
10
100 pieces
3
8
Stainless Steel
-
10
100 pieces
3
10
Stainless Steel
-
10
100 pieces
4
5
Stainless Steel
-
10
100 pieces
4
6
Stainless Steel
-
10
100 pieces
4
8
Stainless Steel
-
10
100 pieces
4
10
Stainless Steel
-
10
100 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.24 €
( 0.29 € )
3 working days
0.18 €
( 0.21 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.36 €
( 0.43 € )
3 working days
0.27 €
( 0.32 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.27 €
( 0.32 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.48 €
( 0.57 € )
3 working days
0.42 €
( 0.50 € )
3 working days
0.42 €
( 0.50 € )
3 working days
0.48 €
( 0.57 € )
3 working days
0.81 €
( 0.96 € )
3 working days
1.53 €
( 1.82 € )
3 working days
0.87 €
( 1.04 € )
3 working days
0.90 €
( 1.07 € )
3 working days
1.02 €
( 1.21 € )
3 working days
1.14 €
( 1.36 € )
3 working days
1.98 €
( 2.36 € )
3 working days
2.01 €
( 2.39 € )
3 working days
2.34 €
( 2.78 € )
3 working days
2.43 €
( 2.89 € )
3 working days
0.24 €
( 0.29 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.21 €
( 0.25 € )
3 working days
0.36 €
( 0.43 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.27 €
( 0.32 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.30 €
( 0.36 € )
3 working days
0.51 €
( 0.61 € )
3 working days
0.42 €
( 0.50 € )
3 working days
0.45 €
( 0.54 € )
3 working days
0.51 €
( 0.61 € )
3 working days
0.84 €
( 1.00 € )
3 working days
1.56 €
( 1.86 € )
3 working days
0.90 €
( 1.07 € )
3 working days
0.96 €
( 1.14 € )
3 working days
1.05 €
( 1.25 € )
3 working days
1.20 €
( 1.43 € )
3 working days
2.01 €
( 2.39 € )
3 working days
2.07 €
( 2.46 € )
3 working days
2.37 €
( 2.82 € )
3 working days
2.43 €
( 2.89 € )
3 working days
3.00 €
( 3.57 € )
3 working days
3.16 €
( 3.76 € )
3 working days
3.68 €
( 4.38 € )
3 working days
0.96 €
( 1.14 € )
3 working days
1.47 €
( 1.75 € )
3 working days
1.02 €
( 1.21 € )
3 working days
1.08 €
( 1.29 € )
3 working days
1.11 €
( 1.32 € )
3 working days
1.26 €
( 1.50 € )
3 working days
1.32 €
( 1.57 € )
3 working days

More Information

Basic information

[Specifications]
・Basic Shape: Standard (Round)
・Detailed Shape: Flat Head
・Screw Nominal (M) : 3-10
・Material: Steel, Stainless Steel

[Features]
・Slotted large cheese head screws, pressed finish
・DIN 921