DIN 931 Hexagon Head Bolts Short Dimensions Partly Thread Nearly to Head

DIN 931 Hexagon Head Bolts Short Dimensions Partly Thread Nearly to Head
  • Volume Discount
Hexagon head screws; Steel bolts; compare ISO 4014

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009311000050025
009311000050030
009311000050035
009311000050040
009311000050045
009311000050050
009311000050055
009311000050060
009311000050065
009311000050070
009311000050075
009311000050080
009311000060030
009311000060035
009311000060040
009311000060045
009311000060050
009311000060055
009311000060060
009311000060065
009311000060070
009311000060080
009311000060090
009311000060100
009311000060110
009311000060120
009311000060130
009311000060140
009311000080035
009311000080040
009311000080045
009311000080050
009311000080055
009311000080060
009311000080065
009311000080070
009311000080075
009311000080080
009311000080090
009311000080100
009311000080110
009311000080120
009311000080130
009311000080140
009311000080150
009311000080160
009311000080170
009311000080180
009311000080190
009311000080200
009311000080220
009311000080240
009311000100035
009311000100040
009311000100045
009311000100050
009311000100055
009311000100060
009311000100065
009311000100070
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Strength Class (Steel) Technical Standard Material type Werkstoff (Details)

0.24 €

500 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.24 €

500 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.27 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.30 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.30 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.33 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.33 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.36 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.51 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.51 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.57 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.63 €

200 Available 3 Days 10--00454Not Provided10.9--Güteklasse 10.9

0.12 €

500 Available 3 Days 10630Steel-10.9DINQuality 10.9-

0.15 €

200 Available 3 Days 10635Steel-10.9DINQuality 10.9-

0.15 €

200 Available 3 Days 10640Steel-10.9DINQuality 10.9-

0.15 €

200 Available 3 Days 10645Steel-10.9DINQuality 10.9-

0.18 €

200 Available 3 Days 10650Steel-10.9DINQuality 10.9-

0.15 €

200 Available 3 Days 10655Steel-10.9DINQuality 10.9-

0.18 €

200 Available 3 Days 10660Steel-10.9DINQuality 10.9-

0.21 €

200 Available 3 Days 10665Steel-10.9DINQuality 10.9-

0.24 €

200 Available 3 Days 10670Steel-10.9DINQuality 10.9-

0.24 €

200 Available 3 Days 10680Steel-10.9DINQuality 10.9-

0.33 €

200 Available 3 Days 10690Steel-10.9DINQuality 10.9-

0.66 €

100 Available 3 Days 106100Steel-10.9DINQuality 10.9-

0.51 €

100 Available 3 Days 106110Steel-10.9DINQuality 10.9-

0.60 €

100 Available 3 Days 106120Steel-10.9DINQuality 10.9-

0.96 €

100 Available 3 Days 106130Steel-10.9DINQuality 10.9-

0.63 €

100 Available 3 Days 106140Steel-10.9DINQuality 10.9-

0.24 €

200 Available 3 Days 10835Steel-10.9DINQuality 10.9-

0.24 €

200 Available 3 Days 10840Steel-10.9DINQuality 10.9-

0.27 €

200 Available 3 Days 10845Steel-10.9DINQuality 10.9-

0.24 €

200 Available 3 Days 10850Steel-10.9DINQuality 10.9-

0.30 €

200 Available 3 Days 10855Steel-10.9DINQuality 10.9-

0.36 €

200 Available 3 Days 10860Steel-10.9DINQuality 10.9-

0.36 €

200 Available 3 Days 10865Steel-10.9DINQuality 10.9-

0.36 €

200 Available 3 Days 10870Steel-10.9DINQuality 10.9-

0.39 €

200 Available 3 Days 10875Steel-10.9DINQuality 10.9-

0.39 €

200 Available 3 Days 10880Steel-10.9DINQuality 10.9-

0.57 €

100 Available 3 Days 10890Steel-10.9DINQuality 10.9-

0.60 €

100 Available 3 Days 108100Steel-10.9DINQuality 10.9-

0.54 €

100 Available 3 Days 108110Steel-10.9DINQuality 10.9-

0.51 €

100 Available 3 Days 108120Steel-10.9DINQuality 10.9-

0.78 €

100 Available 3 Days 108130Steel-10.9DINQuality 10.9-

0.81 €

100 Available 3 Days 108140Steel-10.9DINQuality 10.9-

0.87 €

100 Available 3 Days 108150Steel-10.9DINQuality 10.9-

1.59 €

100 Available 3 Days 108160Steel-10.9DINQuality 10.9-

1.59 €

100 Available 3 Days 108170Steel-10.9DINQuality 10.9-

1.77 €

100 Available 3 Days 108180Steel-10.9DINQuality 10.9-

1.89 €

100 Available 3 Days 108190Steel-10.9DINQuality 10.9-

1.86 €

100 Available 3 Days 108200Steel-10.9DINQuality 10.9-

2.18 €

100 Available 3 Days 108220Steel-10.9DINQuality 10.9-

2.67 €

100 Available 3 Days 108240Steel-10.9DINQuality 10.9-

0.33 €

100 Available 3 Days 101035Steel-10.9DINQuality 10.9-

0.36 €

100 Available 3 Days 101040Steel-10.9DINQuality 10.9-

0.42 €

100 Available 3 Days 101045Steel-10.9DINQuality 10.9-

0.51 €

100 Available 3 Days 101050Steel-10.9DINQuality 10.9-

0.48 €

100 Available 3 Days 101055Steel-10.9DINQuality 10.9-

0.54 €

100 Available 3 Days 101060Steel-10.9DINQuality 10.9-

0.57 €

100 Available 3 Days 101065Steel-10.9DINQuality 10.9-

0.57 €

100 Available 3 Days 101070Steel-10.9DINQuality 10.9-

Loading...

Basic information

Mounting Hole Shape Hexagon

Tech Support