Configure
  • Stock
  • Screw Nominal (M)
  • Material
    • Brass 1
  • Surface Treatment (Details)
    • Zinc Plating
    • Other Special Treatment
  • Thread
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
  • DIN 934 Hexagon Nuts / Metric Coarse, Meter (Fine) / Steel, Stainless Steel, Brass, Aluminum

    Part number:

    Still undefined. 417 possible part numbers found.
    Quantity:

    Product information

    00934.301, DIN 934, 6 AU

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M1K (Small pack)100
    M1.2K (Small pack)100
    M1.4K (Small pack)100
    M1.6K (Small pack)100
    M1.7K (Small pack)100
    M2S (Standard pack)1000
    M2K (Small pack)100
    M2.3S (Standard pack)1000
    M2.5S (Standard pack)1000
    M2.5K (Small pack)100
    M2.6S (Standard pack)1000
    M2.6K (Small pack)100
    M3S (Standard pack)1000
    M3K (Small pack)100
    M3.5S (Standard pack)1000
    M3.5K (Small pack)100
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)250
    M12K (Small pack)100
    M14S (Standard pack)250
    M14K (Small pack)100
    M16S (Standard pack)100
    M18S (Standard pack)50
    M20S (Standard pack)50
    M22S (Standard pack)50
    M24S (Standard pack)25
    M27S (Standard pack)25
    M30S (Standard pack)10
    M36S (Standard pack)10
    M39S (Standard pack)1
    M42S (Standard pack)1
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1
    M60S (Standard pack)1
    M64S (Standard pack)1
    M68S (Standard pack)1

    00934.800, DIN 934, 8*

    Product Description

    Hexagon nuts
    *≤ M 5: property class = 6

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2.5S (Standard pack)1000
    M2.5K (Small pack)100
    M3S (Standard pack)1000
    M3K (Small pack)100
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7S (Standard pack)1000
    M7K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)250
    M14K (Small pack)100
    M16S (Standard pack)200
    M16K (Small pack)50
    M18S (Standard pack)100
    M20S (Standard pack)100
    M20K (Small pack)25
    M22S (Standard pack)50
    M24S (Standard pack)50
    M27S (Standard pack)25
    M30S (Standard pack)25
    M33S (Standard pack)10
    M36S (Standard pack)10
    M39S (Standard pack)5
    M42S (Standard pack)5
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1
    M60S (Standard pack)1
    M64S (Standard pack)1

    00934.810, DIN 934, 8*, Zinc Plated

    Product Description

    Hexagon nuts
    *≤ M 5: property class = 6

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2S (Standard pack)1000
    M2K (Small pack)100
    M2.5S (Standard pack)1000
    M2.5K (Small pack)100
    M3S (Standard pack)1000
    M3K (Small pack)100
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7S (Standard pack)1000
    M7K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)250
    M14K (Small pack)100
    M16S (Standard pack)200
    M16K (Small pack)50
    M18S (Standard pack)100
    M20S (Standard pack)100
    M20K (Small pack)25
    M22S (Standard pack)50
    M24S (Standard pack)50
    M27S (Standard pack)50
    M30S (Standard pack)25
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1
    M42S (Standard pack)1
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1
    M60S (Standard pack)1
    M64S (Standard pack)1
    M68S (Standard pack)1

    00934.337, DIN 934, 8*, Zinc Plated 8 TLP**

    Product Description

    Hexagon nuts
    *≤ M 5: property class = 6,
    **< M 6 min. coating thickness 5μm, salt spray test: 72h WR, 120h RR

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2.5S (Standard pack)1000
    M3S (Standard pack)1000
    M3K (Small pack)100
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)100
    M16S (Standard pack)200
    M16K (Small pack)50
    M20S (Standard pack)100
    M20K (Small pack)25
    M24S (Standard pack)50
    M30S (Standard pack)25
    M36S (Standard pack)10

    00934.820, DIN 934, 8, Hot Dip Galvanized

    Product Description

    Hexagon nuts
    thread tolerance 6H

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M6S (Standard pack)1000
    M6K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)250
    M16S (Standard pack)200
    M16K (Small pack)50
    M18S (Standard pack)50
    M20S (Standard pack)100
    M20K (Small pack)25
    M22S (Standard pack)50
    M24S (Standard pack)50
    M27S (Standard pack)25
    M30S (Standard pack)25
    M33S (Standard pack)10
    M36S (Standard pack)10
    M39S (Standard pack)5
    M42S (Standard pack)5
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1
    M64S (Standard pack)1

    Caution

    Note information about hot dip galvanizing.

    00934.830, DIN 934, 8*, Nickel Plated

    Product Description

    Hexagon nuts
    *≤ M 5: property class = 6

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M3S (Standard pack)1000
    M4S (Standard pack)1000
    M5S (Standard pack)1000
    M6S (Standard pack)1000
    M8S (Standard pack)1000
    M10S (Standard pack)500

    00934.815, DIN 934, 8, Zinc Plated, Fine

    Product Description

    Hexagon nuts
    with metric fine pitch thread

    Drawing

    Dimensions

    Dimensions  Packing UnitPieces
          
    M8x1S (Standard pack)1000
    M8x1K (Small pack)100
    M10x1S (Standard pack)500
    M10x1K (Small pack)100
    M10x1.25S (Standard pack)500
    M10x1.25K (Small pack)100
    M12x1S (Standard pack)500
    M12x1.25S (Standard pack)100
    M12x1.5S (Standard pack)500
    M12x1.5K (Small pack)100
    M14x1.25S (Standard pack)100
    M14x1.5S (Standard pack)250
    M14x1.5K (Small pack)100
    M16x1.5S (Standard pack)100
    M18x1.5S (Standard pack)100
    M18x2S (Standard pack)100
    M20x1.5S (Standard pack)50
    M20x2S (Standard pack)50
    M22x1.5S (Standard pack)50
    M22x2S (Standard pack)50
    M24x1.5S (Standard pack)50
    M24x2S (Standard pack)50
    M27x1.5S (Standard pack)50
    M27x2S (Standard pack)50
    M30x1.5S (Standard pack)1
    M30x2S (Standard pack)1
    M33x2S (Standard pack)1
    M36x1.5S (Standard pack)1
    M36x2S (Standard pack)1
    M36x3S (Standard pack)1
    M39x3S (Standard pack)1
    M42x3S (Standard pack)1
    M45x3S (Standard pack)1
    M48x1.5S (Standard pack)1
    M48x2S (Standard pack)1
    M48x3S (Standard pack)1
    M52x3S (Standard pack)1
    M72x6S (Standard pack)1

    00934.100, DIN 934, 10

    Product Description

    Hexagon nuts

    Drawing

     

    Dimensions

    DimensionsPacking UnitPieces
        
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)100
    M16S (Standard pack)100
    M18S (Standard pack)100
    M20S (Standard pack)50
    M22S (Standard pack)50
    M24S (Standard pack)50
    M27S (Standard pack)50
    M30S (Standard pack)10
    M33S (Standard pack)10
    M36S (Standard pack)10
    M39S (Standard pack)1
    M42S (Standard pack)1
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1

    00934.110, DIN 934, 10, Zinc Plated

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)500
    M12K (Small pack)100
    M14S (Standard pack)100
    M16S (Standard pack)100
    M18S (Standard pack)100
    M20S (Standard pack)50
    M22S (Standard pack)50
    M24S (Standard pack)50
    M27S (Standard pack)50
    M30S (Standard pack)10
    M33S (Standard pack)10
    M36S (Standard pack)10
    M39S (Standard pack)1
    M42S (Standard pack)5
    M48S (Standard pack)1
    M52S (Standard pack)1

    00934.910, DIN 934, A 1/A 2

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M1.6S (Standard pack)500
    M2S (Standard pack)500
    M2K (Small pack)100
    M2.3S (Standard pack)500
    M2.3K (Small pack)100
    M2.5S (Standard pack)500
    M2.5K (Small pack)100
    M2.6S (Standard pack)500
    M2.6K (Small pack)100

    00934.920, DIN 934, A 2 (- 70)*

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    *Prop. class for dimensions different depending on production
    DimensionsPacking UnitPieces
        
    M3*S (Standard pack)1000
    M3*K (Small pack)100
    M3.5*K (Small pack)100
    M4*S (Standard pack)1000
    M4*K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7S (Standard pack)100
    M8S (Standard pack)500
    M8K (Small pack)100
    M10S (Standard pack)250
    M10K (Small pack)100
    M12S (Standard pack)250
    M12K (Small pack)100
    M14S (Standard pack)25
    M16S (Standard pack)50
    M18S (Standard pack)10
    M20S (Standard pack)25
    M22S (Standard pack)10
    M24S (Standard pack)25
    M27S (Standard pack)1
    M30*S (Standard pack)1
    M33*S (Standard pack)1
    M36*S (Standard pack)1
    M42*S (Standard pack)1
    M48*S (Standard pack)1

    00934.931, DIN 934, A 2 - 70 Lubricated

    Product Description

    Hexagon nuts, lubricated
    coefficient of friction per batch on request

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M10S (Standard pack)250
    M12S (Standard pack)250

    00934.940, DIN 934, A 4 (- 70)*

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    *Prop. class for dimensions different depending on production
    DimensionsPacking UnitPieces
        
    M2*S (Standard pack)1000
    M2*K (Small pack)100
    M2.5*S (Standard pack)500
    M2.5*K (Small pack)100
    M3*S (Standard pack)1000
    M3*K (Small pack)100
    M4*S (Standard pack)1000
    M4*K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7S (Standard pack)100
    M8S (Standard pack)500
    M8K (Small pack)100
    M10S (Standard pack)250
    M10K (Small pack)50
    M12S (Standard pack)250
    M12K (Small pack)50
    M14S (Standard pack)25
    M16S (Standard pack)50
    M18S (Standard pack)10
    M20S (Standard pack)25
    M22S (Standard pack)10
    M24S (Standard pack)10
    M27*S (Standard pack)1
    M30*S (Standard pack)1
    M33*S (Standard pack)1
    M36*S (Standard pack)1
    M39*S (Standard pack)1
    M42*S (Standard pack)1
    M48*S (Standard pack)1

    00934.951, DIN 934, A 4 - 70 Lubricated

    Product Description

    Hexagon nuts, lubricated
    coefficient of friction per batch on request

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M10S (Standard pack)250
    M12S (Standard pack)250

    00934.948, DIN 934, A 4 - 80

    Product Description

    Hexagon nuts
    high strength (strongly cold worked)

    Drawing

     

    Dimensions

    DimensionsPacking UnitPieces
        
    M5S (Standard pack)1000
    M6S (Standard pack)200
    M8S (Standard pack)200
    M10S (Standard pack)100
    M12S (Standard pack)100
    M14S (Standard pack)100
    M16S (Standard pack)50
    M18S (Standard pack)50
    M20S (Standard pack)50
    M24S (Standard pack)25

    00934.950, DIN 934, 1.4571 (A 5)

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M6S (Standard pack)100
    M8S (Standard pack)100
    M10S (Standard pack)100
    M12S (Standard pack)50
    M16S (Standard pack)25
    M20S (Standard pack)25
    M24S (Standard pack)10
    M27S (Standard pack)10
    M30S (Standard pack)10

    00934.700, DIN 934, Brass

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M1K (Small pack)100
    M1.2K (Small pack)100
    M1.4K (Small pack)100
    M1.6K (Small pack)100
    M1.7K (Small pack)100
    M2S (Standard pack)1000
    M2K (Small pack)100
    M2.3S (Standard pack)1000
    M2.3K (Small pack)100
    M2.5S (Standard pack)1000
    M2.5K (Small pack)100
    M2.6S (Standard pack)1000
    M2.6K (Small pack)100
    M3S (Standard pack)1000
    M3K (Small pack)100
    M3.5K (Small pack)100
    M4S (Standard pack)1000
    M4K (Small pack)100
    M5S (Standard pack)1000
    M5K (Small pack)100
    M6S (Standard pack)1000
    M6K (Small pack)100
    M7K (Small pack)100
    M8S (Standard pack)1000
    M8K (Small pack)100
    M10S (Standard pack)500
    M10K (Small pack)100
    M12S (Standard pack)250
    M12K (Small pack)100
    M14S (Standard pack)250
    M14K (Small pack)50
    M16S (Standard pack)250
    M16K (Small pack)50
    M18S (Standard pack)25
    M20S (Standard pack)25
    M22S (Standard pack)10
    M24S (Standard pack)10
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M42S (Standard pack)1

    00934.730, DIN 934, Brass, Nickel Plated

    Product Description

    Hexagon nuts

    Drawing

     

    Dimensions

    DimensionsPacking UnitPieces
        
    M2S (Standard pack)1000
    M2.5S (Standard pack)1000
    M3S (Standard pack)1000
    M3.5S (Standard pack)1000
    M4S (Standard pack)1000
    M5S (Standard pack)1000
    M6S (Standard pack)1000
    M8S (Standard pack)100
    M10S (Standard pack)100
    M12S (Standard pack)100
    M16S (Standard pack)100

    00934.740, DIN 934, Brass, Chrome Plated

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M3S (Standard pack)100
    M4S (Standard pack)100
    M5S (Standard pack)100
    M6S (Standard pack)100
    M8S (Standard pack)100

    00934.302, DIN 934, CuNiSi

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M6S (Standard pack)100
    M8S (Standard pack)100
    M10S (Standard pack)100
    M12S (Standard pack)100
    M16S (Standard pack)100
    M20S (Standard pack)1
    M24S (Standard pack)1

    00934.303, DIN 934, Aluminium

    Product Description

    Hexagon nuts

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M4S (Standard pack)100
    M5S (Standard pack)100
    M6S (Standard pack)100
    M8S (Standard pack)100
    M10S (Standard pack)100
    M12S (Standard pack)50
    M16S (Standard pack)50

    Part number list

    Number of items

    Screw Nominal (M)

    Material

    Thread Type

    Surface Treatment (Details)

    Material (Details)

    Thread

    RoHS?Minimum order quantity
    4
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    1000 pieces
    5
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    1000 pieces
    6
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    1000 pieces
    8
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    1000 pieces
    10
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    500 pieces
    12
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    500 pieces
    14
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    16
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    18
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    20
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    50 pieces
    22
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    50 pieces
    24
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    50 pieces
    27
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    50 pieces
    30
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    10 pieces
    33
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    10 pieces
    36
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    10 pieces
    39
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    1 pieces
    42
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    10 pieces
    45
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    5 pieces
    48
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    5 pieces
    52
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    5 pieces
    4
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    5
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    6
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    8
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    10
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    12
    Steel
    Metric Coarse
    Not Provided
    10
    -
    10
    100 pieces
    4
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    1000 pieces
    5
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    1000 pieces
    6
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    1000 pieces
    8
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    1000 pieces
    10
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    500 pieces
    12
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    500 pieces
    14
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    16
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    18
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    20
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    50 pieces
    22
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    50 pieces
    24
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    50 pieces
    27
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    50 pieces
    30
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    10 pieces
    33
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    10 pieces
    36
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    10 pieces
    39
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    1 pieces
    42
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    5 pieces
    48
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    5 pieces
    52
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    5 pieces
    4
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    5
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    6
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    8
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    10
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    12
    Steel
    Metric Coarse
    [Zinc Plating] Zinc Plated
    10
    -
    10
    100 pieces
    2
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    2.3
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    2.5
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    2.6
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    3
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    3.5
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    4
    Steel
    Metric Coarse
    Not Provided
    6 / 6 Free cutting steel (steel-turned)
    -
    10
    1000 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.06 €
    ( 0.07 € )
    3 working days
    0.15 €
    ( 0.18 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days
    0.24 €
    ( 0.29 € )
    3 working days
    0.27 €
    ( 0.32 € )
    3 working days
    0.45 €
    ( 0.54 € )
    3 working days
    0.51 €
    ( 0.61 € )
    3 working days
    0.75 €
    ( 0.89 € )
    3 working days
    0.93 €
    ( 1.11 € )
    3 working days
    1.47 €
    ( 1.75 € )
    3 working days
    2.13 €
    ( 2.53 € )
    3 working days
    2.08 €
    ( 2.48 € )
    3 working days
    2.62 €
    ( 3.12 € )
    3 working days
    7.74 €
    ( 9.21 € )
    3 working days
    10.24 €
    ( 12.19 € )
    3 working days
    12.60 €
    ( 14.99 € )
    3 working days
    14.62 €
    ( 17.40 € )
    3 working days
    28.94 €
    ( 34.44 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.06 €
    ( 0.07 € )
    3 working days
    0.15 €
    ( 0.18 € )
    3 working days
    0.24 €
    ( 0.29 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.03 €
    ( 0.04 € )
    3 working days
    0.09 €
    ( 0.11 € )
    3 working days
    0.15 €
    ( 0.18 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days
    0.24 €
    ( 0.29 € )
    3 working days
    0.33 €
    ( 0.39 € )
    3 working days
    0.51 €
    ( 0.61 € )
    3 working days
    0.57 €
    ( 0.68 € )
    3 working days
    1.02 €
    ( 1.21 € )
    3 working days
    1.02 €
    ( 1.21 € )
    3 working days
    1.71 €
    ( 2.03 € )
    3 working days
    2.55 €
    ( 3.03 € )
    3 working days
    2.30 €
    ( 2.74 € )
    3 working days
    2.92 €
    ( 3.47 € )
    3 working days
    7.74 €
    ( 9.21 € )
    3 working days
    11.50 €
    ( 13.69 € )
    3 working days
    11.50 €
    ( 13.69 € )
    3 working days
    30.50 €
    ( 36.30 € )
    3 working days
    0.12 €
    ( 0.14 € )
    3 working days
    0.12 €
    ( 0.14 € )
    3 working days
    0.12 €
    ( 0.14 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days
    0.27 €
    ( 0.32 € )
    3 working days
    0.45 €
    ( 0.54 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days
    0.21 €
    ( 0.25 € )
    3 working days
    0.15 €
    ( 0.18 € )
    3 working days
    0.69 €
    ( 0.82 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days
    0.30 €
    ( 0.36 € )
    3 working days
    0.18 €
    ( 0.21 € )
    3 working days

    More Information

    Basic information

    Hexagon nuts; Nuts; compare ISO 4032