Threaded studs / material selectable / right-hand thread / right-hand thread / DIN 938 / 00938

Threaded studs / material selectable / right-hand thread / right-hand thread / DIN 938 / 00938
  • Promotional pricing
  • Volume Discount
[Specifications]
・Material: Steel, Stainless steel
・Surface Treatment: Zinc Plating, Not Provided
・Technical Standard: DIN

[Features]
・Studs, metal end ~1 d, DIN 938

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009385000050016
009385000050020
009385000050025
009385000050030
009385000050035
009385000050050
009385000060016
009385000060018
009385000060020
009385000060025
009385000060030
009385000060035
009385000060040
009385000060045
009385000060050
009385000060060
009385000060070
009385000080016
009385000080020
009385000080022
009385000080025
009385000080030
009385000080035
009385000080040
009385000080045
009385000080050
009385000080055
009385000080060
009385000080080
009385000080090
009385000080100
009385000100020
009385000100025
009385000100030
009385000100035
009385000100040
009385000100045
009385000100050
009385000100055
009385000100060
009385000100065
009385000100070
009385000100080
009385000100090
009385000100110
009385000120020
009385000120025
009385000120030
009385000120035
009385000120040
009385000120045
009385000120050
009385000120055
009385000120060
009385000120065
009385000120070
009385000120075
009385000120080
009385000120085
009385000120090
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Material type

2.34 €

100 Available 3 Days 10516SteelNot ProvidedQuality 5.8

2.19 €

100 Available 3 Days 10520SteelNot ProvidedQuality 5.8

2.49 €

100 Available 3 Days 10525SteelNot ProvidedQuality 5.8

2.34 €

100 Available 3 Days 10530SteelNot ProvidedQuality 5.8

2.64 €

100 Available 3 Days 10535SteelNot ProvidedQuality 5.8

2.52 €

100 Available 3 Days 10550SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 10616SteelNot ProvidedQuality 5.8

0.21 €

100 Available 3 Days 10618SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 10620SteelNot ProvidedQuality 5.8

5.38 €

100 Available 22 Days 10625SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 10630SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 10635SteelNot ProvidedQuality 5.8

0.42 €

100 Available 3 Days 10640SteelNot ProvidedQuality 5.8

0.45 €

100 Available 3 Days 10645SteelNot ProvidedQuality 5.8

0.42 €

100 Available 3 Days 10650SteelNot ProvidedQuality 5.8

0.51 €

100 Available 3 Days 10660SteelNot ProvidedQuality 5.8

1.20 €

100 Available 3 Days 10670SteelNot ProvidedQuality 5.8

0.27 €

100 Available 3 Days 10816SteelNot ProvidedQuality 5.8

0.27 €

100 Available 3 Days 10820SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 10822SteelNot ProvidedQuality 5.8

0.33 €

100 Available 3 Days 10825SteelNot ProvidedQuality 5.8

0.33 €

100 Available 3 Days 10830SteelNot ProvidedQuality 5.8

0.39 €

100 Available 3 Days 10835SteelNot ProvidedQuality 5.8

0.39 €

100 Available 3 Days 10840SteelNot ProvidedQuality 5.8

0.45 €

100 Available 3 Days 10845SteelNot ProvidedQuality 5.8

0.45 €

100 Available 3 Days 10850SteelNot ProvidedQuality 5.8

0.57 €

100 Available 3 Days 10855SteelNot ProvidedQuality 5.8

2.10 €

100 Available 3 Days 10860SteelNot ProvidedQuality 5.8

0.72 €

100 Available 3 Days 10880SteelNot ProvidedQuality 5.8

0.84 €

100 Available 3 Days 10890SteelNot ProvidedQuality 5.8

1.23 €

100 Available 3 Days 108100SteelNot ProvidedQuality 5.8

0.30 €

100 Available 3 Days 101020SteelNot ProvidedQuality 5.8

0.36 €

100 Available 3 Days 101025SteelNot ProvidedQuality 5.8

0.45 €

100 Available 3 Days 101030SteelNot ProvidedQuality 5.8

0.51 €

100 Available 3 Days 101035SteelNot ProvidedQuality 5.8

0.63 €

100 Available 3 Days 101040SteelNot ProvidedQuality 5.8

0.54 €

100 Available 3 Days 101045SteelNot ProvidedQuality 5.8

0.57 €

100 Available 3 Days 101050SteelNot ProvidedQuality 5.8

0.66 €

100 Available 3 Days 101055SteelNot ProvidedQuality 5.8

0.72 €

100 Available 3 Days 101060SteelNot ProvidedQuality 5.8

0.78 €

50 Available 3 Days 101065SteelNot ProvidedQuality 5.8

0.84 €

50 Available 3 Days 101070SteelNot ProvidedQuality 5.8

0.96 €

50 Available 3 Days 101080SteelNot ProvidedQuality 5.8

0.99 €

50 Available 3 Days 101090SteelNot ProvidedQuality 5.8

1.68 €

50 Available 3 Days 1010110SteelNot ProvidedQuality 5.8

0.33 €

100 Available 3 Days 101220SteelNot ProvidedQuality 5.8

0.39 €

100 Available 3 Days 101225SteelNot ProvidedQuality 5.8

0.54 €

100 Available 3 Days 101230SteelNot ProvidedQuality 5.8

0.57 €

100 Available 3 Days 101235SteelNot ProvidedQuality 5.8

0.63 €

100 Available 3 Days 101240SteelNot ProvidedQuality 5.8

0.66 €

50 Available 3 Days 101245SteelNot ProvidedQuality 5.8

0.78 €

50 Available 3 Days 101250SteelNot ProvidedQuality 5.8

0.78 €

50 Available 3 Days 101255SteelNot ProvidedQuality 5.8

0.93 €

50 Available 3 Days 101260SteelNot ProvidedQuality 5.8

1.05 €

50 Available 3 Days 101265SteelNot ProvidedQuality 5.8

0.99 €

50 Available 3 Days 101270SteelNot ProvidedQuality 5.8

1.05 €

50 Available 3 Days 101275SteelNot ProvidedQuality 5.8

1.23 €

50 Available 3 Days 101280SteelNot ProvidedQuality 5.8

1.35 €

50 Available 3 Days 101285SteelNot ProvidedQuality 5.8

1.26 €

50 Available 3 Days 101290SteelNot ProvidedQuality 5.8

Loading...

Basic information

Technical Standard DIN

Tech Support