Threaded studs / material selectable / right-hand thread / right-hand thread / DIN 939 / 00939

Threaded studs / material selectable / right-hand thread / right-hand thread / DIN 939 / 00939
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Material: Steel, Stainless steel
・Surface Treatment: Zinc Plating, Not Provided
・Technical Standard: DIN

[Features]
・Studs, metal end ~1 d, DIN 939

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009391000100025
009391000100030
009391000100035
009391000100040
009391000100045
009391000100050
009391000100055
009391000100065
009391000100070
009391000100080
009391000100100
009391000120025
009391000120030
009391000120035
009391000120040
009391000120045
009391000120050
009391000120060
009391000120065
009391000120070
009391000120080
009391000160035
009391000160040
009391000160045
009391000160050
009391000160060
009391000160065
009391000160070
009391000160080
009391000160090
009391000160100
009391000160110
009391000160120
009391000160125
009391000160130
009391000160140
009391000160150
009391000160160
009391000160180
009391000160190
009391000160200
009391000200050
009391000200055
009391000200060
009391000200065
009391000200080
009391000200090
009391000200100
009391000200110
009391000200120
009391000200140
009391000200150
009391000200160
009391000200200
009391000200220
009391000200250
009391000200270
009391000200280
009391000200290
009395000050016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Material type

1.98 €

50 Available 3 Days 101025SteelNot ProvidedQuality 10.9

2.07 €

50 Available 3 Days 101030SteelNot ProvidedQuality 10.9

2.22 €

50 Available 3 Days 101035SteelNot ProvidedQuality 10.9

2.34 €

50 Available 3 Days 101040SteelNot ProvidedQuality 10.9

2.40 €

50 Available 3 Days 101045SteelNot ProvidedQuality 10.9

2.49 €

50 Available 3 Days 101050SteelNot ProvidedQuality 10.9

1.71 €

100 Available 3 Days 101055SteelNot ProvidedQuality 10.9

4.68 €

50 Available 3 Days 101065SteelNot ProvidedQuality 10.9

5.00 €

50 Available 3 Days 101070SteelNot ProvidedQuality 10.9

5.26 €

50 Available 3 Days 101080SteelNot ProvidedQuality 10.9

7.06 €

25 Available 3 Days 1010100SteelNot ProvidedQuality 10.9

1.71 €

50 Available 3 Days 101225SteelNot ProvidedQuality 10.9

2.32 €

50 Available 3 Days 101230SteelNot ProvidedQuality 10.9

0.93 €

50 Available 3 Days 101235SteelNot ProvidedQuality 10.9

0.78 €

50 Available 3 Days 101240SteelNot ProvidedQuality 10.9

2.06 €

50 Available 3 Days 101245SteelNot ProvidedQuality 10.9

2.14 €

50 Available 3 Days 101250SteelNot ProvidedQuality 10.9

2.36 €

25 Available 3 Days 101260SteelNot ProvidedQuality 10.9

2.28 €

25 Available 3 Days 101265SteelNot ProvidedQuality 10.9

2.50 €

25 Available 3 Days 101270SteelNot ProvidedQuality 10.9

6.60 €

25 Available 3 Days 101280SteelNot ProvidedQuality 10.9

7.24 €

25 Available 3 Days 101635SteelNot ProvidedQuality 10.9

5.14 €

25 Available 3 Days 101640SteelNot ProvidedQuality 10.9

5.56 €

25 Available 3 Days 101645SteelNot ProvidedQuality 10.9

5.90 €

25 Available 3 Days 101650SteelNot ProvidedQuality 10.9

7.30 €

10 Available 3 Days 101660SteelNot ProvidedQuality 10.9

7.52 €

10 Available 3 Days 101665SteelNot ProvidedQuality 10.9

7.76 €

10 Available 3 Days 101670SteelNot ProvidedQuality 10.9

8.22 €

10 Available 3 Days 101680SteelNot ProvidedQuality 10.9

8.70 €

10 Available 3 Days 101690SteelNot ProvidedQuality 10.9

8.80 €

10 Available 3 Days 1016100SteelNot ProvidedQuality 10.9

14.12 €

10 Available 3 Days 1016110SteelNot ProvidedQuality 10.9

14.82 €

10 Available 3 Days 1016120SteelNot ProvidedQuality 10.9

15.36 €

10 Available 3 Days 1016125SteelNot ProvidedQuality 10.9

15.98 €

10 Available 3 Days 1016130SteelNot ProvidedQuality 10.9

16.90 €

10 Available 3 Days 1016140SteelNot ProvidedQuality 10.9

17.84 €

10 Available 3 Days 1016150SteelNot ProvidedQuality 10.9

18.76 €

10 Available 3 Days 1016160SteelNot ProvidedQuality 10.9

16.66 €

10 Available 3 Days 1016180SteelNot ProvidedQuality 10.9

20.62 €

10 Available 3 Days 1016190SteelNot ProvidedQuality 10.9

21.54 €

10 Available 3 Days 1016200SteelNot ProvidedQuality 10.9

12.98 €

10 Available 3 Days 102050SteelNot ProvidedQuality 10.9

13.20 €

10 Available 3 Days 102055SteelNot ProvidedQuality 10.9

14.12 €

10 Available 3 Days 102060SteelNot ProvidedQuality 10.9

14.82 €

10 Available 3 Days 102065SteelNot ProvidedQuality 10.9

16.68 €

10 Available 3 Days 102080SteelNot ProvidedQuality 10.9

18.30 €

10 Available 3 Days 102090SteelNot ProvidedQuality 10.9

20.16 €

10 Available 3 Days 1020100SteelNot ProvidedQuality 10.9

20.38 €

10 Available 3 Days 1020110SteelNot ProvidedQuality 10.9

22.00 €

10 Available 3 Days 1020120SteelNot ProvidedQuality 10.9

24.78 €

10 Available 3 Days 1020140SteelNot ProvidedQuality 10.9

25.94 €

1 Available 3 Days 1020150SteelNot ProvidedQuality 10.9

27.10 €

1 Available 3 Days 1020160SteelNot ProvidedQuality 10.9

28.24 €

1 Available 3 Days 1020200SteelNot ProvidedQuality 10.9

29.42 €

1 Available 3 Days 1020220SteelNot ProvidedQuality 10.9

30.58 €

10 Available 3 Days 1020250SteelNot ProvidedQuality 10.9

34.04 €

10 Available 3 Days 1020270SteelNot ProvidedQuality 10.9

31.72 €

10 Available 3 Days 1020280SteelNot ProvidedQuality 10.9

35.20 €

10 Available 3 Days 1020290SteelNot ProvidedQuality 10.9

0.69 €

100 Available 3 Days 10516SteelNot ProvidedQuality 5.8

Loading...

Basic information

Technical Standard DIN

Tech Support