Configure
  • Stock
  • Screw Nominal (M)
  • Length L (mm)(mm)
  • Surface Treatment
    • Zinc Plating
  • Type
  • Est. shipping days
    • All
    • Same-day shipping possible
    • Within 3 working days
    • Within 4 working days
  • Threaded rods / material selectable / left-hand thread, trapezoidal thread / DIN 975 / 00975

    Threaded rods / material selectable / left-hand thread, trapezoidal thread / DIN 975 / 00975

    Click image to view enlarged image

    • 00975.000, 00975.004, 00975.010, 00975.014, 00975.016, 00975.030, 00975.060, 00975.100, 00975.110, 00975.120, 00975.200, 00975.500, 00975.510, 00975.800, 00975.810, 00975.816, 00975.820, 00975.920, 00975.926, 00975.940
    • 00975.006, 00975.944

    Part number:

    Still undefined. 264 possible part numbers found.
    Quantity:

    Product information

    00975.000, ~DIN 975*, Steel

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2S (Standard pack)1
    M2.5S (Standard pack)1
    M3S (Standard pack)1
    M3.5S (Standard pack)1
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1
    M42S (Standard pack)1
    M45S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1

    00975.010, ~DIN 975*, Steel, Zinc Plated

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2S (Standard pack)1
    M2.5S (Standard pack)1
    M3S (Standard pack)1
    M3.5S (Standard pack)1
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M7S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1
    M42S (Standard pack)1
    M45S (Standard pack)1
    M48S (Standard pack)1

    00975.016, ~DIN 975*, Steel, Zinc Plated, 2000

    Product Description

    Threaded rods, length 2000 mm
    (*as per DIN 976-1, type A)

    Drawing

     

    Dimensions

    Dimensions Packing UnitPieces
          
    M6x2000S (Standard pack)1
    M8x2000S (Standard pack)1
    M10x2000S (Standard pack)1
    M12x2000S (Standard pack)1
    M14x2000S (Standard pack)1
    M16x2000S (Standard pack)1
    M18x2000S (Standard pack)1
    M20x2000S (Standard pack)1
    M22x2000S (Standard pack)1
    M24x2000S (Standard pack)1
    M27x2000S (Standard pack)1
    M30x2000S (Standard pack)1
    M36x2000S (Standard pack)1

    00975.030, ~DIN 975*, Steel, Zinc Plated 8 TLP

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1

    00975.004, ~DIN 975*, Steel, Left

    Product Description

    Threaded rods, length 1000 mm, with metric left hand thread
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
         
    M8-LHS (Standard pack)1
    M10-LHS (Standard pack)1
    M12-LHS (Standard pack)1
    M14-LHS (Standard pack)1
    M16-LHS (Standard pack)1
    M18-LHS (Standard pack)1
    M20-LHS (Standard pack)1
    M24-LHS (Standard pack)1
    M30-LHS (Standard pack)1

    00975.014, ~DIN 975*, Steel, Zinc Plated, Left

    Product Description

    Threaded rods, length 1000 mm, with metric left hand thread
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
         
    M10-LHS (Standard pack)1
    M12-LHS (Standard pack)1
    M16-LHS (Standard pack)1
    M20-LHS (Standard pack)1
    M24-LHS (Standard pack)1

    00975.500, ~DIN 975*, 5.6

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M30S (Standard pack)1
    M36S (Standard pack)1

    00975.510, ~DIN 975*, 5.6, Zinc Plated

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1

    00975.800, ~DIN 975*, 8.8

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1
    M42S (Standard pack)1
    M48S (Standard pack)1
    M52S (Standard pack)1
    M56S (Standard pack)1
    M60S (Standard pack)1

    00975.810, ~DIN 975*, 8.8, Zinc Plated

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M42S (Standard pack)1
    M48S (Standard pack)1

    00975.816, ~DIN 975*, 8.8, Zinc Plated, 2000

    Product Description

    Threaded rods, length 2000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
          
    M6x2000S (Standard pack)1
    M8x2000S (Standard pack)1
    M10x2000S (Standard pack)1
    M12x2000S (Standard pack)1
    M16x2000S (Standard pack)1
    M20x2000S (Standard pack)1
    M24x2000S (Standard pack)1
    M27x2000S (Standard pack)1
    M30x2000S (Standard pack)1
    M36x2000S (Standard pack)1
    M42x2000S (Standard pack)1

    00975.820, ~DIN 975*, 8.8, Hot Dip Galvanized

    Product Description

    Threaded rods, length 1000 mm
    thread tolerance 6 h (6az + HDG = U)
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1
    M39S (Standard pack)1
    M42S (Standard pack)1

    00975.100, ~DIN 975*, 10.9

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M36S (Standard pack)1
    M42S (Standard pack)1
    M48S (Standard pack)1

    00975.110, ~DIN 975*, 10.9, Zinc Plated

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M36S (Standard pack)1
    M42S (Standard pack)1

    00975.120, ~DIN 975*, 10.9, Hot Dip Galvanized

    Product Description

    Threaded rods, length 1000 mm
    thread tolerance 6 h (6az + HDG = U)
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M36S (Standard pack)1

    00975.200, ~DIN 975*, 12.9

    Product Description

    Threaded rods, length 1000 mm
    (*as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M30S (Standard pack)1

    00975.006, ~DIN 975*, Steel, Trapezoid

    Product Description

    Threaded rods, length 1000 mm, with normal trapezoidal thread*
    *acc. to DIN 103
    thread ends acc. to DIN 78-Ko/ISO 4753-RL

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
          
    TR12x3S (Standard pack)1
    TR14x4S (Standard pack)1
    TR16x4S (Standard pack)1
    TR18x4S (Standard pack)1
    TR20x4S (Standard pack)1
    TR22x5S (Standard pack)1
    TR24x5S (Standard pack)1
    TR26x5S (Standard pack)1
    TR28x5S (Standard pack)1
    TR30x6S (Standard pack)1
    TR32x6S (Standard pack)1
    TR36x6S (Standard pack)1
    TR40x7S (Standard pack)1
    TR44x7S (Standard pack)1

    00975.920, ~DIN 975*, A 2

    Product Description

    Threaded rods, length 1000 mm
    (as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M3S (Standard pack)1
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M20S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M36S (Standard pack)1

    00975.926, ~DIN 975*, A 2, 2000

    Product Description

    Threaded rods, length 2000 mm
    (as per DIN 976-1, type A)

    Drawing

     

    Dimensions

    Dimensions  Packing UnitPieces
          
    M8x2000S (Standard pack)1
    M10x2000S (Standard pack)1
    M12x2000S (Standard pack)1
    M16x2000S (Standard pack)1
    M20x2000S (Standard pack)1
    M24x2000S (Standard pack)1

    00975.940, ~DIN 975*, A 4

    Product Description

    Threaded rods, length 1000 mm
    (as per DIN 976-1, type A)

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
        
    M2S (Standard pack)1
    M3S (Standard pack)1
    M4S (Standard pack)1
    M5S (Standard pack)1
    M6S (Standard pack)1
    M8S (Standard pack)1
    M10S (Standard pack)1
    M12S (Standard pack)1
    M14S (Standard pack)1
    M16S (Standard pack)1
    M18S (Standard pack)1
    M20S (Standard pack)1
    M22S (Standard pack)1
    M24S (Standard pack)1
    M27S (Standard pack)1
    M30S (Standard pack)1
    M33S (Standard pack)1
    M36S (Standard pack)1

    00975.944, ~DIN 975*, A 4, Trapezoid

    Product Description

    Threaded rods, length 1000 mm, with normal trapezoidal thread
    thread acc. to DIN 103,
    thread ends acc. to DIN 78-Ko/ISO 4753-RL

    Drawing

    Dimensions

    DimensionsPacking UnitPieces
          
    TR16x4S (Standard pack)1
    TR20x4S (Standard pack)1
    TR24x5S (Standard pack)1
    TR30x6S (Standard pack)1

    Part number list

    Number of items

    Screw Nominal (M)

    Length L (mm)

    (mm)

    Material

    Surface Treatment

    Material type

    Form 1

    Thread

    RoHS?Minimum order quantity
    2
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    2.5
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    3
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    3.5
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    4
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    5
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    6
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    8
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    10
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    12
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    14
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    16
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    18
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    20
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    22
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    24
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    27
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    30
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    33
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    36
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    39
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    42
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    45
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    48
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    52
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    56
    -
    Steel
    Not Provided
    -
    -
    -
    10
    1 pieces
    8
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    10
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    12
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    14
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    16
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    18
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    20
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    24
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    30
    -
    Steel
    Not Provided
    -
    -
    metric left hand thread
    10
    1 pieces
    12
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    14
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    16
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    18
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    20
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    22
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    24
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    26
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    28
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    30
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    32
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    36
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    40
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    44
    -
    Steel
    Not Provided
    -
    -
    normal trapezoidal thread
    10
    1 pieces
    2
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    2.5
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    3
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    3.5
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    4
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    5
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    6
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    7
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    8
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    10
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    12
    -
    Steel
    [Zinc Plating] Zinc Plating
    -
    -
    -
    10
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    10.04 €
    ( 11.95 € )
    3 working days
    5.96 €
    ( 7.09 € )
    3 working days
    0.72 €
    ( 0.86 € )
    3 working days
    1.05 €
    ( 1.25 € )
    3 working days
    0.81 €
    ( 0.96 € )
    3 working days
    0.99 €
    ( 1.18 € )
    3 working days
    1.14 €
    ( 1.36 € )
    3 working days
    1.65 €0.58 €
    ( 0.69 € )
    Stock item: 1 working dayAvailable for same-day shipping
    2.61 €
    ( 3.11 € )
    3 working days
    2.78 €
    ( 3.31 € )
    3 working days
    3.90 €2.07 €
    ( 2.46 € )
    Stock item: 1 working dayAvailable for same-day shipping
    4.76 €
    ( 5.66 € )
    3 working days
    7.20 €
    ( 8.57 € )
    3 working days
    7.26 €
    ( 8.64 € )
    3 working days
    11.36 €
    ( 13.52 € )
    3 working days
    11.32 €
    ( 13.47 € )
    3 working days
    17.70 €
    ( 21.06 € )
    3 working days
    19.06 €
    ( 22.68 € )
    3 working days
    28.82 €
    ( 34.30 € )
    3 working days
    32.12 €
    ( 38.22 € )
    3 working days
    40.08 €
    ( 47.70 € )
    3 working days
    46.68 €
    ( 55.55 € )
    3 working days
    59.74 €
    ( 71.09 € )
    3 working days
    62.52 €
    ( 74.40 € )
    3 working days
    107.34 €
    ( 127.73 € )
    3 working days
    129.70 €
    ( 154.34 € )
    3 working days
    2.14 €
    ( 2.55 € )
    Stock item: 1 working dayAvailable for same-day shipping
    3.82 €
    ( 4.55 € )
    3 working days
    5.22 €
    ( 6.21 € )
    3 working days
    8.40 €4.45 €
    ( 5.30 € )
    Stock item: 1 working dayAvailable for same-day shipping
    9.76 €
    ( 11.61 € )
    3 working days
    11.02 €
    ( 13.11 € )
    3 working days
    14.58 €
    ( 17.35 € )
    3 working days
    23.00 €
    ( 27.37 € )
    3 working days
    30.88 €
    ( 36.75 € )
    3 working days
    5.56 €
    ( 6.62 € )
    3 working days
    11.54 €
    ( 13.73 € )
    3 working days
    7.90 €
    ( 9.40 € )
    3 working days
    14.52 €
    ( 17.28 € )
    3 working days
    12.92 €
    ( 15.37 € )
    3 working days
    20.20 €
    ( 24.04 € )
    3 working days
    20.48 €
    ( 24.37 € )
    3 working days
    32.34 €
    ( 38.48 € )
    3 working days
    26.28 €
    ( 31.27 € )
    3 working days
    33.28 €
    ( 39.60 € )
    3 working days
    51.16 €
    ( 60.88 € )
    3 working days
    70.86 €
    ( 84.32 € )
    3 working days
    86.42 €
    ( 102.84 € )
    3 working days
    110.84 €
    ( 131.90 € )
    3 working days
    16.30 €
    ( 19.40 € )
    3 working days
    12.12 €
    ( 14.42 € )
    3 working days
    0.60 €
    ( 0.71 € )
    3 working days
    3.86 €
    ( 4.59 € )
    3 working days
    1.05 €
    ( 1.25 € )
    3 working days
    0.99 €
    ( 1.18 € )
    3 working days
    1.08 €
    ( 1.29 € )
    3 working days
    2.49 €
    ( 2.96 € )
    3 working days
    1.71 €
    ( 2.03 € )
    3 working days
    2.58 €
    ( 3.07 € )
    3 working days
    2.66 €
    ( 3.17 € )
    3 working days

    More Information

    Basic information

    Allthreads; Anchor rods; Thread rods