Threaded rods / material selectable / DIN 975 / 00975

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009756000050000
009756000060000
009756000080000
009756000100000
009756000120000
009756000160000
009756000200000
009757000020000
009757000030000
009757000040000
009757000050000
009757000060000
009757000080000
009757000100000
009757000120000
009757000140000
009757000160000
009757000180000
009757000200000
009757000240000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Form 1

10.04 €

1 Available 3 Days 1051000Resinlength: 1000 mm

10.40 €

1 Available 3 Days 1061000Resinlength: 1000 mm

12.68 €

1 Available 3 Days 1081000Resinlength: 1000 mm

16.28 €

1 Available 3 Days 10101000Resinlength: 1000 mm

20.62 €

1 Available 3 Days 10121000Resinlength: 1000 mm

28.38 €

1 Available 3 Days 10161000Resinlength: 1000 mm

42.58 €

1 Available 3 Days 10201000Resinlength: 1000 mm

2.55 €

1 Available 3 Days 102-Brass-

2.56 €

1 Available 3 Days 103-Brass-

4.04 €

1 Available 3 Days 104-Brass-

6.76 €

1 Available 3 Days 105-Brass-

9.82 €

1 Available 3 Days 106-Brass-

15.86 €

1 Available 3 Days 108-Brass-

25.50 €

1 Available 3 Days 1010-Brass-

36.38 €

1 Available 3 Days 1012-Brass-

44.16 €

1 Available 3 Days 1014-Brass-

59.54 €

1 Available 3 Days 1016-Brass-

74.20 €

1 Available 3 Days 1018-Brass-

91.76 €

1 Available 3 Days 1020-Brass-

130.80 €

1 Available 3 Days 1024-Brass-

Loading...

  1. 1

Basic information

Surface Treatment Not Provided Technical Standard DIN

Tech Support