DIN 981 Locknuts

DIN 981 Locknuts
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Specifications]
・Type: Lock Nuts
・Material: Steel
・DIN 981

Steel made locknuts for rolling bearings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
009810000000000
009810000010000
009810000020000
009810000030000
009810000040000
009810000050000
009810000060000
009810000070000
009810000080000
009810000090000
009810000100000
009810000110000
009810000120000
009810000130000
009810000140000
009810000150000
009810000160000
009810000170000
009810000180000
009810000190000
009810000200000
009810000220000
009810000230000
009810000240000
009810000250000
009810000260000
009810000270000
009810000280000
009810000290000
009810000300000
009810000310000
009810000320000
009810000340000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal M Shape

5.62 €

10 Available 3 Days 1010 x 0.75-

5.92 €

10 Available 3 Days 1012 x 1-

6.02 €

10 Available 3 Days 1015 x 1-

6.52 €

4.56 €

1 Available Same day

Stock

1017 x 1Round Shape

6.72 €

10 Available 3 Days 1020 x 1Round Shape

6.82 €

10 Available 3 Days 1025 x 1.5Round Shape

7.74 €

10 Available 3 Days 1030 x 1.5Round Shape

10.14 €

10 Available 3 Days 1035 x 1.5Round Shape

11.54 €

10 Available 3 Days 1040 x 1.5Round Shape

13.46 €

10 Available 3 Days 1045 x 1.5Round Shape

15.76 €

5 Available 3 Days 1050 x 1.5Round Shape

17.08 €

5 Available 3 Days 1055 x 2Round Shape

18.28 €

5 Available 3 Days 1060 x 2Round Shape

21.80 €

5 Available 3 Days 1065 x 2Round Shape

25.60 €

5 Available 3 Days 1070 x 2Round Shape

31.12 €

5 Available 3 Days 1075 x 2Round Shape

36.16 €

5 Available 3 Days 1080 x 2Round Shape

42.68 €

5 Available 3 Days 1085 x 2Round Shape

51.22 €

5 Available 3 Days 1090 x 2Round Shape

56.24 €

5 Available 3 Days 1095 x 2Round Shape

62.26 €

5 Available 3 Days 10100 x 2Round Shape

83.34 €

1 Available 3 Days 10110 x 2Round Shape

124.52 €

1 Available 3 Days 10115 x 2Round Shape

125.52 €

1 Available 3 Days 10120 x 2Round Shape

136.56 €

1 Available 3 Days 10125 x 2Round Shape

153.64 €

1 Available 3 Days 10130 x 2Round Shape

195.82 €

1 Available 3 Days 10135 x 2Round Shape

190.80 €

1 Available 3 Days 10140 x 2Round Shape

234.98 €

1 Available 3 Days 10145 x 2Round Shape

215.90 €

1 Available 3 Days 10150 x 2Round Shape

218.92 €

1 Available 3 Days 10155 x 3Round Shape

254.06 €

1 Available 3 Days 10160 x 3Round Shape

258.08 €

1 Available 3 Days 10170 x 3Round Shape

Loading...

  1. 1

Basic information

Type Lock Nuts Material Steel Surface Treatment No Surface Treatment

Tech Support